LTC3835-1

PRODUCTION

Low IQ Synchronous Step-Down Controller

Viewing:

Overview

  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 10V
  • Low Operating IQ: 80µA
  • OPTI-LOOP® Compensation Minimizes COUT
  • ±1% Output Voltage Accuracy
  • Wide VIN Range: 4V to 36V Operation
  • Phase-Lockable Fixed Frequency 140kHz to 650kHz
  • Dual N-Channel MOSFET Synchronous Drive
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Output Current Foldback Limiting
  • Output Overvoltage Protection
  • Low Shutdown IQ: 10µA
  • Selectable Continuous, Pulse-Skipping or Burst Mode® Operation at Light Loads
  • Small 16-Lead Narrow SSOP or 3mm × 5mm DFN Package
LTC3835-1
Low IQ Synchronous Step-Down Controller
High Effi ciency Step-Down Converter Efficiency and Power Loss vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Protection Switches & Controllers 2
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC965A

LTC3835EGN-1 Demo Board | 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 5A

Product Details

Demonstration circuit 965A is a single output high frequency step-down DC/DC converter featuring the low quiescent current LTC3835-1 in a 16-pin narrow SSOP package. The DC965A is programmed to generate a regulated 3.3V@5A output from a 4.5V to 36V input voltage. The LTC3835-1 is similar to the LTC3835 but has reduced functionality (it does not have PGOOD, ExtVCC or CLOCKOUT pins).

DC965A
LTC3835EGN-1 Demo Board | 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 5A
DC965A - Schematic

Latest Discussions

No discussions on LTC3835-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed