LTC3832

PRODUCTION

High Power Step-Down Synchronous DC/DC Controllers for Low Voltage Operation

Viewing:

Overview

  • VOUT as Low as 0.6V
  • High Power Switching Regulator Controller for 3.3V-5V to 0.6V-3.xV Step-Down Applications
  • No Current Sense Resistor Required
  • Low Input Supply Voltage Range: 3V to 8V
  • Maximum Duty Cycle >91% Over Temperature
  • All N-Channel External MOSFETs
  • Excellent Output Regulation: ±1% Over Line, Load and Temperature Variations
  • High Efficiency: Over 95% Possible
  • Adjustable or Fixed 2.5V Output (LTC3832)
  • Programmable Fixed Frequency Operation: 100kHz to 500kHz
  • External Clock Synchronization
  • Soft-Start
  • Low Shutdown Current: <10µA
  • Overtemperature Protection
  • Available in SO-8 and SSOP-16 Packages
LTC3832
High Power Step-Down Synchronous DC/DC Controllers for Low Voltage Operation
High Efficiency 3.3V to 1V Power Converter Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3832
  • LTC3832-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC469B

LTC3832EGN/-1ES8 | High Efficiency Step-Down Power Supply, 3.1V to 8V Input, 2.5/1.8/1.5VOUT @ 12A

Product Details

DC469B: Demo Board for LTC3832 High Power Step-Down Synchronous DC/DC Controllers for Low Voltage Operation.

DC469B
LTC3832EGN/-1ES8 | High Efficiency Step-Down Power Supply, 3.1V to 8V Input, 2.5/1.8/1.5VOUT @ 12A
DC469B - Schematic

Latest Discussions

No discussions on LTC3832 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed