LTC3822-1

PRODUCTION

No RSENSE, Low Input Voltage, Synchronous Step-Down DC/DC Controller

Viewing:

Overview

  • Dual N-Channel MOSFET Synchronous Drive
  • No Current Sense Resistor Required
  • Optimized for 3.3VIN and Li-Ion Applications
  • Constant Frequency Current Mode Operation for Excellent Line and Load Transient Response
  • ±1% 0.6V Reference
  • Low Dropout Operation: 99% Duty Cycle
  • Phase-Lockable or Adjustable Frequency: 250kHz to 750kHz
  • Internal Soft-Start Circuitry
  • Tracking and Adjustable Soft-Start Input
  • Selectable Maximum Peak Current Sense Threshold
  • Selectable Burst Mode®/Forced Continuous/Pulse Skipping Mode at Light Load
  • Digital RUN Control Pin
  • Output Overvoltage Protection
  • Micropower Shutdown: IQ = 7.5µA
  • Tiny Thermally Enhanced 12-Pin (3mm × 3mm) DFN or 16-Pin Narrow SSOP Packages
LTC3822-1
No RSENSE, Low Input Voltage, Synchronous Step-Down DC/DC Controller
Efficiency/Power Loss vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1105A

LTC3822EDD-1 Demo Board

Product Details

DC1105A: Demo Board for the LTC3822-1 No RSENSE, Low Input Voltage, Synchronous Step-Down DC/DC Controller


 


DC1105A
LTC3822EDD-1 Demo Board
DC1105A - Schematic

Latest Discussions

No discussions on LTC3822-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed