LTC3773

PRODUCTION

Triple Output Synchronous 3-Phase DC/DC Controller with Up/Down Tracking

Viewing:

Overview

  • Current Mode Controller with On-board MOSFET Drivers
  • Programmable Power Up/Down Tracking
  • Wide VIN Range: 3.3V to 36V (VCC = 5V)
  • ±1% 0.6V VFB Accuracy Over Temperature
  • Power Good Output Voltage Monitor
  • Phase-Lockable or Adjustable Frequency: 160kHz to 700kHz
  • OPTI-LOOP® Compensation Minimizes COUT
  • Current Foldback and Overvoltage Protection
  • Selectable Continuous, Discontinuous or Burst Mode® Operation at Light Load
  • Programmable Phase Operation
  • Available in 5mm × 7mm QFN and 36-Lead
  • SSOP Packages
LTC3773
Triple Output Synchronous 3-Phase DC/DC Controller with Up/Down Tracking
High Efficiency, 3-Phase, Triple Synchronous DC/DC Step-Down Controller Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3773
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC913A

LTC3773EUHF Demo Board | (QFN) 3-Phase, 4.5V ≤ VIN ≤ 13.5V, VOUT1 = 2.5V @ 15A, VOUT2 = 1.8V @ 15A, VOUT3 = 1.2V @ 15A

Product Details

Demonstration circuit 913 is a high efficiency and high density supply featuring the 3-output, 3-phase synchronous buck regulator LTC3773 in the 5x7 QFN-38 package. The input voltage range of the demo board is designed for 4.5V to 13.5V, though the LTC3773 controller can take up to 36VMAX VIN. The outputs of this board are 2.5V @ 15A, 1.8V @ 15A and 1.2V @ 15A.

eval board
DC908A

LTC3773EG Demo Board | (SSOP) 3-Phase, 7V ≤ VIN ≤ 24V, VOUT1 = 3.3V @ 15A, VOUT2 = 2.5V @ 15A, VOUT3 = 1.8V @ 15A

Product Details

Demonstration circuit 908 is a high efficiency and high density supply featuring the 3-output, 3-phase synchronous buck regulator LTC3773 in the SSOP-36 package. The input voltage range of the demo board is designed for 7V to 24V, though the LTC3773 controller can take up to 36VMAX VIN. The outputs of this board are 3.3V @ 15A, 2.5V @ 15A and 1.8V @ 15A.

DC913A
LTC3773EUHF Demo Board | (QFN) 3-Phase, 4.5V ≤ VIN ≤ 13.5V, VOUT1 = 2.5V @ 15A, VOUT2 = 1.8V @ 15A, VOUT3 = 1.2V @ 15A
DC913A - Schematic
DC908A
LTC3773EG Demo Board | (SSOP) 3-Phase, 7V ≤ VIN ≤ 24V, VOUT1 = 3.3V @ 15A, VOUT2 = 2.5V @ 15A, VOUT3 = 1.8V @ 15A
DC908A - Schematic

Latest Discussions

No discussions on LTC3773 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed