LTC3727A-1

PRODUCTION

High Efficiency, 2-Phase Synchronous Step-Down Switching Regulators

Viewing:

Overview

  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 14V
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • ±1% Output Voltage Accuracy
  • Power Good Output Voltage Monitor
  • Phase-Lockable Fixed Frequency 250kHz to 550kHz
  • Dual N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 4V to 36V Operation
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Soft-Start Current Ramping
  • Foldback Output Current Limiting
  • Output Overvoltage Protection
  • Low Shutdown IQ: 20µA
  • Selectable Constant Frequency or Burst Mode® Operation
  • Small 28-Lead SSOP Package
LTC3727A-1
High Efficiency, 2-Phase Synchronous Step-Down Switching Regulators
High Efficiency Dual 12V/5V Step-Down Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Protection Switches & Controllers 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3727
  • LTC3727-1
  • LTC3727A-1
  • LTC3727LX-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC457B

LTC3727AEG-1 Demo Board

Product Details

DC457B: Demo Board for LTC3727A-1 High Efficiency, 2-Phase Synchronous Step-Down Switching Regulators.

DC457B
LTC3727AEG-1 Demo Board
DC457B - Schematic

Latest Discussions

No discussions on LTC3727A-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed