LTC3533

RECOMMENDED FOR NEW DESIGNS

2A Wide Input Voltage Synchronous Buck-Boost DC/DC Converter

Viewing:

Part Details

  • Regulated Output with Input Voltages Above, Below or Equal to the Output
  • 1.8V to 5.5V (Input) and 5.25V (Output) Voltage Range
  • 0.8A Continuous Output Current: VIN > 1.8V
  • 2A Continuous Output Current: VIN > 3V
  • Single Inductor
  • Synchronous Rectification: Up to 96% Efficiency
  • Programmable Burst Mode® Operation: IQ = 40µA
  • Output Disconnect in Shutdown
  • Programmable Frequency from 300kHz to 2MHz
  • <1µA Shutdown Current
  • Small Thermally Enhanced 14-Lead (3mm × 4mm × 0.75mm) DFN package
LTC3533
2A Wide Input Voltage Synchronous Buck-Boost DC/DC Converter
Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
LTC3112 RECOMMENDED FOR NEW DESIGNS 15V, 2.5A Synchronous Buck-Boost DC/DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3533
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC999A

LTC3533EDE Demo Board | High Efficiency Synchronous Buck-Boost Converter

Product Details

Demonstration circuit 999A is a wide input range, 3.3V, synchronous buck-boost converter featuring the LTC3533.  This circuit is designed to demonstrate the high level of performance, efficiency and small solution size attainable using this part in a buck-boost power supply. It operates at 1MHz and produces a regulated 3.3V from an input voltage range of 2.4V to 5.5V, and operates down to 1.8V with de-rated output current.



DC999A
LTC3533EDE Demo Board | High Efficiency Synchronous Buck-Boost Converter
DC999A Demo Board DC999A Demo Board DC999A Demo Board DC999A Demo Board DC999A - Schematic

Latest Discussions

Recently Viewed