LTC2240-12

PRODUCTION

12-Bit, 170Msps ADC

Viewing:

Overview

  • Sample Rate: 170Msps
  • 65.6dB SNR
  • 80dB SFDR
  • 1.2GHz Full Power Bandwidth S/H
  • Single 2.5V Supply
  • Low Power Dissipation: 445mW
  • LVDS, CMOS, or Demultiplexed CMOS Outputs
  • Selectable Input Ranges: ±0.5V or ±1V
  • No Missing Codes
  • Optional Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Data Ready Output Clock
  • Pin Compatible Family
    • 250Msps: LTC2242-12 (12-Bit), LTC2242-10(10-Bit)
    • 210Msps: LTC2241-12 (12-Bit), LTC2241-10 (10-Bit)
    • 170Msps: LTC2240-12 (12-Bit), LTC2240-10 (10-Bit)
    • 185Msps: LTC2220-1 (12-Bit)*
    • 170Msps: LTC2220 (12-Bit), LTC2230 (10-Bit)*
    • 135Msps: LTC2221 (12-Bit), LTC2231 (10-Bit)*
  • 64-Pin 9mm × 9mm QFN Package

The LTC2240-12 is a 170Msps, sampling 12-bit A/D converter designed for digitizing high frequency, wide dynamic range signals. The LTC2240-12 is perfect for demanding communications applications with AC performance that includes 65.6dB SNR and 80dB SFDR. Ultralow jitter of 95fsRMS allows IF undersampling with excellent noise performance.

DC specs include ±0.6LSB INL (typ), ±0.4LSB DNL (typ) and no missing codes over temperature.

The digital outputs can be either differential LVDS, or single-ended CMOS. There are three format options for the CMOS outputs: a single bus running at the full data rate or two demultiplexed buses running at half data rate with either interleaved or simultaneous update. A separate output power supply allows the CMOS output swing to range from 0.5V to 2.625V.

The ENC+ and ENC inputs may be driven differentially or single ended with a sine wave, PECL, LVDS, TTL, or CMOS inputs. An optional clock duty cycle stabilizer allows high performance over a wide range of clock duty cycles.

Bits
LTC2240-10 10
LTC2240-12 12

Applications

  • Wireless and Wired Broadband Communication
  • Cable Head-End Systems
  • Power Amplifier Linearization
  • Communications Test Equipment

LTC2240-12
12-Bit, 170Msps ADC
SFDR vs Input Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2150-14 PRODUCTION Single 14-Bit 170Msps ADCs
Differential Amplifiers 1
LTC6401-20 LAST TIME BUY 1.3GHz Low Noise, Low Distortion Differential ADC Driver for 140MHz IF
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC997B-C

LTC2240CUP-12 | LVDS OUT, VCC = 2.5V, 170Msps, 12-Bit, 10MHz < AIN < 250MHz, (Requires DC890 & LVDS_XFMR)

Product Details

DC997B-C: Demo Board for the LTC2240-12 12-Bit, 170Msps ADC.


 


eval board
DC1133A-C

LTC2240CUP-12 | CMOS OUT, VCC = 2.5V, 170Msps, 12-Bit, 10MHz < AIN < 250MHz, Need DC890

Product Details

DC1133A-C: Demo Board for LTC2240-12 12-Bit, 170Msps ADC

DC997B-C
LTC2240CUP-12 | LVDS OUT, VCC = 2.5V, 170Msps, 12-Bit, 10MHz < AIN < 250MHz, (Requires DC890 & LVDS_XFMR)
DC997B-A - Schematic
DC1133A-C
LTC2240CUP-12 | CMOS OUT, VCC = 2.5V, 170Msps, 12-Bit, 10MHz < AIN < 250MHz, Need DC890
DC1133A-A - Schematic

Latest Discussions

No discussions on LTC2240-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed