LTC2237

PRODUCTION

10-Bit, 40Msps Low Noise 3V ADCs

Viewing:

Overview

  • Sample Rate: 65Msps/40Msps/25Msps
  • Single 3V Supply (2.7V to 3.4V)
  • Low Power: 205mW/120mW/75mW
  • 61.8dB SNR
  • 85dB SFDR
  • No Missing Codes
  • Flexible Input: 1VP-P to 2VP-P Range
  • 575MHz Full Power Bandwidth S/H
  • Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Pin Compatible Family:
    • 125Msps: LTC2251 (10-Bit), LTC2253 (12-Bit)
    • 105Msps: LTC2250 (10-Bit), LTC2252 (12-Bit)
    • 80Msps: LTC2239 (10-Bit), LTC2229 (12-Bit)
    • 65Msps: LTC2238 (10-Bit), LTC2228 (12-Bit)
    • 40Msps: LTC2237 (10-Bit), LTC2227 (12-Bit)
    • 25Msps: LTC2236 (10-Bit), LTC2226 (12-Bit)
  • 32-Pin (5mm × 5mm) QFN Package

The LTC2238/LTC2237/LTC2236 are 10-bit 65Msps/40Msps/25Msps, low power 3V A/D converters designed for digitizing high frequency, wide dynamic range signals. The LTC2238/LTC2237/LTC2236 are perfect for demanding imaging and communications applications with AC performance that includes 61.8dB SNR and 85dB SFDR for signals at the Nyquist frequency.

DC specs include ±0.1LSB INL (typ), ±0.05LSB DNL (typ) and ±0.5LSB INL, ±0.5LSB DNL over temperature. The transition noise is a low 0.07LSBRMS.

A single 3V supply allows low power operation. A separate output supply allows the outputs to drive 0.5V to 3.6V logic.

A single-ended CLK input controls converter operation. An optional clock duty cycle stabilizer allows high performance at full speed for a wide range of clock duty cycles.

Applications

  • Wireless and Wired Broadband Communication
  • Imaging Systems
  • Ultrasound
  • Spectral Analysis
  • Portable Instrumentation

LTC2237
10-Bit, 40Msps Low Noise 3V ADCs
LTC2238: SNR vs Input Frequency, –1dB, 2V Range, 65Msps Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.


Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 1
LTC6400-8 LAST TIME BUY 2.2GHz Low Noise, Low Distortion Differential ADC Driver for DC-300MHz
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC782A-N

LTC2237IUH | High Speed ADC, VDD = +3.0V, 40Msps, 10-Bit 1MHz < AIN < 70MHz, Requires DC718

Product Details

DC782A-N: Demo Board for the LTC2237 10-Bit, 40Msps Low Noise 3V ADCs.


 


DC782A-N
LTC2237IUH | High Speed ADC, VDD = +3.0V, 40Msps, 10-Bit 1MHz < AIN < 70MHz, Requires DC718
DC782A-A - Schematic

Latest Discussions

No discussions on LTC2237 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed