LTC2221

PRODUCTION

12-Bit, 135Msps ADCs

Viewing:

Overview

  • Sample Rate: 170Msps/135Msps
  • 67.5dB SNR up to 140MHz Input
  • 80dB SFDR up to 170MHz Input
  • 775MHz Full Power Bandwidth S/H
  • Single 3.3V Supply
  • Low Power Dissipation: 890mW/660mW
  • LVDS, CMOS, or Demultiplexed CMOS Outputs
  • Selectable Input Ranges: ±0.5V or ±1V
  • No Missing Codes
  • Optional Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Data Ready Output Clock
  • Pin Compatible Family
    • 185Msps: LTC2220-1 (12-Bit)
    • 170Msps: LTC2220 (12-Bit), LTC2230 (10-Bit)
    • 135Msps: LTC2221 (12-Bit), LTC2231 (10-Bit)
  • 64-Pin 9mm × 9mm QFN Package

The LTC2220 and LTC2221 are 170Msps/135Msps, sampling 12-bit A/D converters designed for digitizing high frequency, wide dynamic range signals. The LTC2220/LTC2221 are perfect for demanding communications applications with AC performance that includes 67.5dB SNR and 80dB spurious free dynamic range for signals up to 170MHz. Ultralow jitter of 0.15psRMS allows undersampling of IF frequencies with excellent noise performance.

DC specs include ±0.4LSB INL (typ), ±0.3LSB DNL (typ) and no missing codes over temperature. The transition noise is a low 0.5LSBRMS.

The digital outputs can be either differential LVDS, or single-ended CMOS. There are three format options for the CMOS outputs: a single bus running at the full data rate or two demultiplexed buses running at half data rate with either interleaved or simultaneous update. A separate output power supply allows the CMOS output swing to range from 0.5V to 3.6V.

The ENC+ and ENC inputs may be driven differentially or single ended with a sine wave, PECL, LVDS, TTL, or CMOS inputs. An optional clock duty cycle stabilizer allows high performance at full speed for a wide range of clock duty cycles.

Applications

  • Wireless and Wired Broadband Communication
  • Cable Head-End Systems
  • Power Amplifier Linearization
  • Communications Test Equipment

LTC2221
12-Bit, 135Msps ADCs
SFDR vs Input Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software and Simulation 1


Evaluation Kits

eval board
DC750A-B

LTC2221CUP | High Speed ADC, VCC = +3.3V, 135Msps, 12-Bit 1MHz < AIN < 100MHz (Requires DC890 and LVDS_TRANSFORMER)

Product Details

DC750A-B: Demo Board for the LTC2221 12-Bit, 135Msps ADCs.


 


eval board
DC750A-F

LTC2221CUP | High Speed ADC, VCC = +3.3V, 135Msps, 12-Bit AIN > 100MHz (Requires DC890 and LVDS_TRANSFORMER)

Product Details

DC750A-F: Demo Board for the LTC2221 12-Bit, 135Msps ADCs.

DC750A-B
LTC2221CUP | High Speed ADC, VCC = +3.3V, 135Msps, 12-Bit 1MHz < AIN < 100MHz (Requires DC890 and LVDS_TRANSFORMER)
DC750A-A - Schematic
DC750A-F
LTC2221CUP | High Speed ADC, VCC = +3.3V, 135Msps, 12-Bit AIN > 100MHz (Requires DC890 and LVDS_TRANSFORMER)
DC750A-A - Schematic

Latest Discussions

No discussions on LTC2221 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed