LTC2205-14
PRODUCTION14-Bit, 65Msps ADC
- Part Models
- 4
- 1ku List Price
- Starting From $36.08
Part Details
- Sample Rate: 65Msps
- 78.3dB SNR and 98dB SFDR (2.25VP-P Range)
- SFDR >90dB at 140MHz (1.5VP-P Input Range)
- PGA Front End (2.25VP-P or 1.5VP-P Input Range)
- 700MHz Full Power Bandwidth S/H
- Optional Internal Dither
- Optional Data Output Randomizer
- Single 3.3V Supply
- Power Dissipation: 600mW
- Optional Clock Duty Cycle Stabilizer
- Out-of-Range Indicator
- Pin Compatible Family
- 105Msps: LTC2207 (16-Bit), LTC2207-14 (14-Bit)
- 80Msps: LTC2206 (16-Bit), LTC2206-14 (14-Bit)
- 65Msps: LTC2205 (16-Bit)
- 40Msps: LTC2204 (16-Bit)
- 48-Pin (7mm × 7mm) QFN Package
The LTC2205-14 is a sampling 14-bit A/D converter designed for digitizing high frequency, wide dynamic range signals up to input frequencies of 700MHz. The input range of the ADC can be optimized with the PGA front end.
The LTC2205-14 is perfect for demanding communications applications, with AC performance that includes 78.3dB SNR and 98dB spurious free dynamic range (SFDR). Ultralow jitter of 90fsRMS allows undersampling of high input frequencies with excellent noise performance. Maximum DC specs include ±1.5LSB INL, ±1LSB DNL (no missing codes).
A separate output power supply allows the CMOS output swing to range from 0.5V to 3.6V.
The ENC+ and ENC– inputs may be driven differentially or single-ended with a sine wave, PECL, LVDS, TTL or CMOS inputs. An optional clock duty cycle stabilizer allows high performance at full speed with a wide range of clock duty cycles.
Bits | |
LTC2205-14 | 14 |
LTC2205-16 | 16 |
Applications
- Telecommunications
- Receivers
- Cellular Base Stations
- Spectrum Analysis
- Imaging Systems
- ATE
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2205CUK-14#PBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2205CUK-14#TRPBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2205IUK-14#PBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2205IUK-14#TRPBF | LFCSP:LEADFRM CHIP SCALE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on LTC2205-14 yet. Have something to say?
Start a Discussion on EngineerZone®