LTC2203

PRODUCTION

16-Bit, 25Msps ADCs

Viewing:

Overview

  • Sample Rate: 25Msps/10Msps
  • 81.6dB SNR and 100dB SFDR (2.5V Range)
  • SFDR 90dB at 70MHz (1.667VP-P Input Range)
  • PGA Front End (2.5VP-P or 1.667VP-P Input Range)
  • 380MHz Full Power Bandwidth S/H
  • Optional Internal Dither
  • Optional Data Output Randomizer
  • Single 3.3V Supply
  • Power Dissipation: 220mW/140mW
  • Clock Duty Cycle Stabilizer
  • Out-of-Range Indicator
  • Pin Compatible Family
    • 25Msps: LTC2203 (16-Bit)
    • 10Msps: LTC2202 (16-Bit)
  • 48-Pin (7mm × 7mm) QFN Package

The LTC2203/LTC2202 are 25Msps/10Msps, sampling 16-bit A/D converters designed for digitizing high frequency, wide dynamic range signals with input frequencies up to 380MHz. The input range of the ADC can be optimized with the PGA front end.

The LTC2203/LTC2202 are perfect for demanding applications, with AC performance that includes 81.6dB SNR and 100dB spurious free dynamic range (SFDR). Maximum DC specs include ±4LSB INL, ±1LSB DNL (no missing codes).

A separate output power supply allows the CMOS output swing to range from 0.5V to 3.6V.

A single-ended CLK input controls converter operation. An optional clock duty cycle stabilizer allows high performance at full speed with a wide range of clock duty cycles.

Applications

  • Telecommunications
  • Receivers
  • Cellular Base Stations
  • Spectrum Analysis
  • Imaging Systems
  • ATE

LTC2203
16-Bit, 25Msps ADCs
LTC2203: 128K Point FFT, fIN = 5.1MHz, –1dBFS, PGA = 0 Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.


Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 1
LT1994 PRODUCTION Low Noise, Low Distortion Fully Differential Input/Output Amplifier/Driver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC919A-E

LTC2203 | CMOS OUT, DC INPUT, 25Msps 16-Bit ADC, DC < AIN < 70MHz (Requires DC718)

Product Details

DC919A-E: Demo Board for the LTC2203 16-Bit, 25Msps ADCs.


 


eval board
DC1058A-A

Combo Demo Board for LTC2203 and LT1994, Requires DC718

Product Details

DC1058A-A: Demo Board for the LT1994 Low Noise, Low Distortion Fully Differential Input/Output Amplifier/Driver and LTC2203 16-Bit, 25Msps ADCs.

eval board
DC1058A-F

Combo Demo Board for LTC2203 and LTC6403-1, Requires DC718

Product Details

DC1058A-F: Demo Board for the LTC2203 16-Bit, 25Msps ADCs and LTC6403-1 200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver.

DC919A-E
LTC2203 | CMOS OUT, DC INPUT, 25Msps 16-Bit ADC, DC < AIN < 70MHz (Requires DC718)
DC919A-E Demo Board DC919A-E Demo Board DC919A-E Demo Board DC919A-E Demo Board DC919A-A - Schematic
DC1058A-A
Combo Demo Board for LTC2203 and LT1994, Requires DC718
DC1058A-A - Schematic
DC1058A-F
Combo Demo Board for LTC2203 and LTC6403-1, Requires DC718
DC1058A-A - Schematic

Latest Discussions

Recently Viewed