LT3791-1

PRODUCTION

60V 4-Switch Synchronous Buck-Boost Controller

Viewing:

Overview

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Synchronous Switching: Up to 98.5% Efficiency
  • Wide VIN Range: 4.7V to 60V
  • 2% Output Voltage Accuracy: 1.2V ≤ VOUT < 60V
  • 6% Output Current Accuracy: 0V ≤ VOUT < 60V
  • Input and Output Current Regulation with Current Monitor Outputs
  • No Top FET Refresh in Buck or Boost
  • VOUT Disconnected from VIN During Shutdown
  • C/10 Charge Termination and Output Shorted Flags
  • Capable of 100W or greater per IC
  • 38-Lead TSSOP with Exposed Pad
LT3791-1
60V 4-Switch Synchronous Buck-Boost Controller
120W (24V 5A) Buck-Boost Voltage Regulator Efficiency vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 1
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Protection Switches & Controllers 2
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
LT4320
LT4320-1
Ideal Diode Bridge Controller
Temperature Sensors 1
LTC2995 PRODUCTION Temperature Sensor and Dual Voltage Monitor with Alert Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT3791
  • LT3791-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT3791-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed