HMC539A

RECOMMENDED FOR NEW DESIGNS

0.25 dB LSB GaAs MMIC 5-BIT Digital Positive Control Attenuator, DC - 4 GHz

Viewing:

Overview

  • 0.25 dB LSB steps to 7.75 dB
  • ± 0.05 dB typical step error
  • Low insertion loss: 0.7 dB
  • High IP3: +62 dBm
  • Single control line per bit
  • TTL/CMOS compatible control
  • Single +3V to +5V supply
  • 3x3 mm SMT package
HMC539A

0.25 dB LSB GaAs MMIC 5-BIT Digital Positive Control Attenuator, DC - 4 GHz

hmc539a_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1119 RECOMMENDED FOR NEW DESIGNS

0.25 dB LSB, 7-Bit, Silicon Digital Attenuator, 0.1 GHz to 6.0 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC539A
HMC539A Evaluation Board

Latest Discussions

Recently Viewed