DS5250
LAST TIME BUYHigh-Speed Secure Microcontroller
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Feature-Rich, 8051-Compatible Microprocessor
- Accesses Up to 4MB Program and 4MB Data Memory (All Nonvolatile)
- In-System Programmable Through Serial Port
- In-Application Programmable Through User Software Allows Self-Modification of Program/Data Memory
- Four 8-Bit Ports/One 6-Bit Port
- Three 16-Bit Timer/Counters
- 256 Bytes of Scratchpad RAM
- Advanced Features
- CRC-16/32 Generator
- 5KB Internal SRAM (Optional 1KB Stack)
- Single or 3DES Engine
- Partitionable Memory Segments Variable from 4KB to 256KB
- High-Speed Architecture
- Four Clocks-per-Machine Cycle
- DC-to-25MHz Operation
- Single-Cycle Instruction in 160ns
- Dual Data Pointers Can Increment or Decrement Independently
- Automatic Data Pointer (DPTR) Selection Available
- Programmable Speed MOVX Instructions
- 1KB On-Chip Instruction Cache
- High-Reliability Operation
- Power-Fail/Overvoltage Reset
- Early-Warning Power-Fail Interrupt
- Watchdog Timer
- Nonvolatile Functions
- On-Chip Real-Time Clock with Alarm Interrupt
- 2KB Battery-Backed Internal SRAM
- Interrupts
- 15 Interrupts with Seven External Sources
- Security Features
- Executes Single/3DES-Encrypted Programs to Prevent Observation
- Two Self-Destruct Inputs
- 4096-Bit Modulo-Arithmetic Accelerator (MAA) for Public/Private Key Operations
- Tamper Sensors Detect Thermal/Voltage/Probe Attacks
- Programmable Attack Countermeasures
- Secure-Loader Mode
- True Random-Number Generator (RNG)
- Unique ID Number in Every Device
- Separate Program/Data Cryptograph
- Program Memory Integrity Checking
- Evaluation Kit Available (DS5250-KIT)
The DS5250 is a highly secure, four clocks-per-machine cycle, 100% 8051-instruction-set-compatible microprocessor in Maxim's secure microcontroller family. It was designed to be the cryptographic engine of PIN pads, financial terminals, and any other application in which data security is paramount. A key feature of the device is that it encrypts its program memory and optionally its data memory with a hardware-based single-or triple-DES (data encryption standard) algorithm, making it almost impossible to extract information. It also implements block cipher encoding that uses block addresses to modify the encrypted data, further strengthening security. This makes the device ideal for storage and transmission of passwords, personal identification numbers, encryption keys, and other highly confidential information.
Note: Designers must have the following documents to fully use all the features of this device. This data sheet contains pin descriptions, feature overviews, and electrical specifications. Errata sheets contain deviations from published specifications. The user's guides offer detailed information about device features and operation.
- DS5250 IC data sheet
- DS5250 revision-specific errata sheet (Click here for availability)
- High-Speed Microcontroller User's Guide
- High-Speed Microcontroller User's Guide: DS5250 Supplement
Applications
- Applications that Require Data Security
- Financial Terminals
- PIN Pads
Documentation
Data Sheet 1
User Guide 3
Application Note 8
Design Note 5
Technical Articles 13
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS5250F-125+ | Metric Quad Flatpack | ||
| DS5250F-1N5+ | Metric Quad Flatpack | ||
| DS5250F-825+ | Metric Quad Flatpack | ||
| DS5250F-8N5+ | Metric Quad Flatpack |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on DS5250 yet. Have something to say?
Start a Discussion on EngineerZone®