DS28C36

PRODUCTION

DeepCover Secure Authenticator

Provides Affordable Elliptic-Curve Public-Key Authentication Security to Protect Your Development Investment

Viewing:

Overview

  • ECC-256 Compute Engine
    • FIPS 186 ECDSA P256 Signature and Verification
    • ECDH Key Exchange with Authentication Prevents Man-in-the-Middle Attacks
    • ECDSA Authenticated R/W of Configurable Memory
  • FIPS 180 SHA-256 Compute Engine
    • HMAC
  • SHA-256 OTP (One-Time Pad) Encrypted R/W of Configurable Memory Through ECDH Established Key
  • Two GPIO Pins with Optional Authentication Control
    • Open-Drain, 4mA/0.4V
    • Optional SHA-256 or ECDSA Authenticated On/Off and State Read
    • Optional ECDSA Certificate to Set On/Off after Multiblock Hash for Secure Boot
  • RNG with NIST SP 800-90B Compliant Entropy Source with Function to Read Out
  • Optional Chip Generated Pr/Pu Key Pairs for ECC Operations
  • 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
  • 8Kbits of EEPROM for User Data, Keys, and Certificates
  • Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
    • Optional Input Data Component to Crypto and Key Operations
  • I2C Communication Up to 1MHz
  • Operating Range: 2.2V to 3.63V, -40°C to +85°C
  • 6-Pin TDFN Package
DS28C36
DeepCover Secure Authenticator
DS28C36: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Secure Authenticators 1
DS2476 PRODUCTION DeepCover Secure Coprocessor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

DS9481P-300

USB-to-1-Wire/I2C Adapter

Features and Benefits

  • Driver Support for Windows 10, Windows 7Operating Systems
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Porton Windows, Linux, and Mac Operating Systems
  • Emulates the DS2480B Command Set
  • 3.3V Read/Write Operation to 1-Wire
  • Supports Standard and Overdrive 1-WireCommunication
  • Strong Pullup to 3.3V Provides the Additional CurrentRequired for 1-Wire EEPROM, EnvironmentalSensors, and Cryptographic Devices
  • 1-Wire Active Pullup Accommodates Long Lines
  • 3.3V I2C Operation with SDA and SCL Pullups
  • Supports I2C Speeds of 100kHz and 400kHz
  • 6-Pin Female Interface
  • Fully Compliant with USB Specification v2.0

Product Details

The DS9481P-300 is a USB-to-1-Wire®/I2C adapter for easy PC connectivity to 1-Wire and I2C devices. The adapter provides a 6-pin female connector with the signals to communicate with 1-Wire and I2C devices that support a 3.3V data I/O level. The DS9481P-300 driver runs on Windows®10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. The virtualized COM port provides a convenient communication interface.

eval board
DS28C36EVKIT

Evaluation Kit for the DS28C36 and DS2476

Features and Benefits

  • Demonstrates the Features of the DS28C36 DeepCover® Secure Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • I2C Communication is Logged to Aid Firmware Designers Understanding of the DS2476 and DS28C36
  • I2C-USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points and TDFN Socket
  • Evaluation Software Available by Request
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The DS28C36 evaluation system (EV system) provides the hardware and software necessary to evaluate the DS28C36 and DS2476. The EV system consists of five DS28C36/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs on Windows® 10, Windows 8, and Windows 7 operating systems (64- and 32-bit versions). The EV system provides a handy user interface to exercise the features of the DS28C36 and DS2476.

eval board
MAXAUTHDEMO

DeepCover Secure Authenticator Demonstration Kit

Features and Benefits

  • USB 2.0 Connected Hardware for Simple Setup and Operation
  • Secure Authenticator Hardware Module for Use Case Demonstration
  • Web-Based GUI for Step-by-Step Explanation of Secure Authenticator Use Scenario

Product Details

The MAXAUTHDEMO demonstrates use case examples for DeepCover® Secure Authenticators. It comprises hardware (as pictured) that is operated from USB 2.0 and a web-based GUI to demonstrate how the functional capabilities of Maxim’s Secure Authenticators are used in various end equipment scenarios. The GUI operates from a web browser such as Chrome™.

Part Application
MAXAUTHDEMO1 Asymmetric ECDSA and symmetric SHA-256 operation of DS28C36
MAXAUTHDEMO2 Asymmetric ECDSA operation of DS28E38

Applications

  • Counterfeit Prevention
  • IoT Device Authenticity and Message Integrity
  • Product Quality and Safety
  • Secure Download/Boot
  • Use/Feature Control

DS9481P-300
USB-to-1-Wire/I2C Adapter
DS28C36EVKIT
Evaluation Kit for the DS28C36 and DS2476
DS28C36EVKIT: Board Photo
MAXAUTHDEMO
DeepCover Secure Authenticator Demonstration Kit
MAXAUTHDEMO Board

Reference Designs

maxrefdes155fig03
MAXREFDES155 Circuits from the lab

DeepCover Embedded Security in an IoT: Public-Key Secured Data Paths

Features and Benefits

Features

  • Public-key infrastructure to authenticate nodes and messages
  • ECDSA-P256 public-key authentication
  • SHA-256 HMAC secret-key authentication
  • Securely controls on/off operation of IoT device endpoints
  • Demonstrates secure download for remote update of an IoT device configuration file
  • DeepCover secure key storage and protection
  • Wifi interface for communication to a web server

Competitive Advantages

  • Crypto-strong authentication
  • No need for secure-key storage memory on processor
  • Low-overhead performance for signed data between the web server and the mbed platform
MAXREFDES155
DeepCover Embedded Security in an IoT: Public-Key Secured Data Paths
maxrefdes155fig03
maxrefdes155-system-board

Latest Discussions

Recently Viewed