DS2745
PRODUCTIONLow-Cost I²C Battery Monitor
Low-cost battery fuel gauge that monitors current, voltage, and temperature
- Part Models
- 2
- 1ku List Price
- Starting From $3.63
Overview
- 16-Bit Bidirectional Current Measurement
- 1.56µV LSB, ±51.2mV Dynamic Range
- 104µA LSB, ±3.4A Dynamic Range (RSNS = 15mΩ)
- Current Accumulation Register Resolution
- 6.25µVhr LSB, ±204.8mVh Range
- 0.417mAhr LSB, ±13.65Ah Range (RSNS = 15mΩ)
- 11-Bit Voltage Measurement
- 4.88mV LSB, 0V to 5V Input Range
- 11-Bit Temperature Measurement
- 0.125°C Resolution, -20°C to +70°C
- Industry Standard I²C Interface
- Low Power Consumption:
- Active Current: 70µA typical, 100µA max
- Sleep Current: 1µA typical, 3µA max
The DS2745 remains in production, however, for new projects, we recommend ModelGauge m5 MAX17055 fuel gauge.
The DS2745 provides current-flow, voltage, and temperature measurement data to support battery-capacity monitoring in cost-sensitive applications. The DS2745 can be mounted on either the host side or pack side of the application. Current measurement and coulomb counting is accomplished by monitoring the voltage drop across an external sense resistor, voltage measurement is accomplished through a separate voltage-sense input, and temperature measurement takes place on-chip. A standard I²C interface with software programmable address gives the controlling microprocessor access to all data and status registers inside the DS2745. A low-power sleep mode state conserves energy when the cell pack is in storage.Applications
- Cellular
- GPS
- Handheld Products
- PDAs
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS2745U+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS2745U+T&R | Micro-MAX, Thin Shrink Small-Outline |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on DS2745 yet. Have something to say?
Start a Discussion on EngineerZone®