DS2764
PRODUCTIONHigh-Precision Li+ Battery Monitor with 2-Wire Interface
2-wire battery monitor integrates single-cell protector
- Part Models
- 4
- 1ku List Price
- Starting From $4.75
Overview
- Li+ Safety Circuit
- Overvoltage Protection
- Overcurrent/Short-Circuit Protection
- Undervoltage Protection
- 0V Battery Recovery Charge
- Available in Two Configurations:
- Internal 25mΩ Sense Resistor
- External User-Selectable Sense Resistor
- Current Measurement
- 12-Bit Bidirectional Measurement
- Internal Sense Resistor Configuration: 0.625mA LSB and ±1.9A Dynamic Range
- External Sense Resistor Configuration: 15.625µV LSB and ±64mV Dynamic Range
- Current Accumulation:
- Internal Sense Resistor: 0.25mAhr LSB
- External Sense Resistor: 6.25µVhr LSB
- Voltage Measurement with 4.88mV Resolution
- Temperature Measurement Using Integrated Sensor with 0.125°C Resolution
- 40 Bytes of Lockable EEPROM
- Option for Unique 64-bit ID
- Industry 2-Wire Interface with Programmable Slave Address
- Low-Power Consumption:
- Active Current: 60µA typ, 90µA max
- Sleep Current: 1µA typ, 2µA max
The DS2764 high-precision Li+ battery monitor is a data-acquisition, information-storage, and safety-protection device tailored for cost-sensitive battery pack applications. This low-power device integrates precise temperature, voltage, and current measurement, nonvolatile (NV) data storage, and Li+ protection into the small footprint of either a TSSOP package or flip-chip package. The DS2764 is a key component in applications requiring remaining capacity estimation, safety monitoring, and battery-specific data storage.
Applications
- Cell Phones/Smartphones
- Digital Cameras
- PDAs
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS2764AE+ | Thin Shrink Small-Outline Package | ||
| DS2764AE+T&R | Thin Shrink Small-Outline Package | ||
| DS2764BE+ | Thin Shrink Small-Outline Package | ||
| DS2764BE+T&R | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| DS2764AE+ | PRODUCTION | |
| DS2764AE+T&R | PRODUCTION | |
| DS2764BE+ | PRODUCTION | |
| DS2764BE+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on DS2764 yet. Have something to say?
Start a Discussion on EngineerZone®