概览

设计资源

器件驱动器

软件(如C代码和/或FPGA代码等)用于与元件的数字接口通信。

ADP150 Regulator Fixed Voltage Linux Driver

优势和特点

  • The Versal™ HBM series features heterogeneous integration of fast memory, secure connectivity, and adaptive compute to eliminate processing and memory bottlenecks for memory-bound, compute-intensive workloads such as machine learning, database acceleration, next-generation firewalls, and advanced network testers. Analog Devices has worked closely AMD to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list  power designs and use cases, please contact your local local FAE.
  • ADI has also completed a complete power evaluation report for Mid-High Voltage rails. For a complete report please submit your interest here.

Key power regulators are used for this device as follows:

  • LTC3888-1
  • LTC7051
  • LTC3633A
  • LTC7200S
  • LTC7151S
  • LT8652
  • ADP125
  • LTC3617 (Optional)
  • LTC3618 (Optional)

电路描述

Rail/Function Part Number(s) Description
VCCINT LTC3888-1 Dual Loop 8-Phase Step-Down DC/DC Controller with Digital Power System Management
VCCINT LTC7051 SilentMOS Smart Power Stage in 5mm × 8mm LQFN
SYS 5V, SYS 3V LTC3633A Dual Channel 3A, 20V Monolithic Synchronous Step-Down Regulator
VCCAUX, GTAVCC LT8652S Dual Channel 8.5A, 18V, Synchronous Step-Down Silent Switcher with 16µA Quiescent Current
VCCO_xxx, VCCINT_HBM LT7200S Quad 18V, ±5A Synchronous Monolithic Step-Down Regulator
GTAVTT LTC7151S 20V, 15A Synchronous Step-Down Silent Switcher 2 Regulator
VCCAUX_HBM, MGTYAVCCAUX ADP125 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators
DDR LTC3617 ±6A Monolithic Synchronous Step-Down Regulator for DDR Termination
 DDR LTC3618 Dual 4MHz, ±3A Synchronous Buck Converter for DDR Termination