概览

设计资源

器件驱动器

软件(如C代码和/或FPGA代码等)用于与元件的数字接口通信。

LTC297x GitHub Linux Driver Source Code

优势和特点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

电路描述

The QorIQ LS1088A reference design board (LS1088A-RDB) is designed to exercise most capabilities of the LS1088A device; with up to eight ARM® Cortex®-A53 cores with the advanced, high-performance data-path and network peripheral interfaces required for wireless access points, networking infrastructure, intelligent edge access, including virtual customer premise equipment (vCPE) and high-performance industrial applications.

Rail/Function Part Number General Description of Part
1.0V : VDD

1.2V : GVDD
LTC3882 Dual Output PolyPhase Step-Down DC/DC Voltage Mode Controller with Digital Power System Management
1.8V : OVDD LTM4649 10A Step-Down DC/DC µModule Regulator
3.3V : VPA LT8612 42V, 6A Synchronous Step-Down Regulator with 3µA Quiescent Current
2.5V : DDR VPP LTC3026 1.5A Low Input Voltage VLDO Linear Regulator