Introduction to the MAX32665 MAX32666 MAX32667 and MAX32668 Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables

2022-10-04

This video provides an introduction to the MAX32665-MAX32668 UB class microcontroller, which is an advanced system-on-chip featuring an Arm® Cortex®-M4 with FPU CPU for efficient computation of complex functions & algorithms.

Introduction to the MAX32665 MAX32666 MAX32667 and MAX32668 Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables

2022-10-04
This video provides an introduction to the MAX32665-MAX32668 UB class microcontroller, which is an advanced system-on-chip featuring an Arm® Cortex®-M4 with FPU CPU for efficient computation of complex functions & algorithms.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目