Essential Analog Toolkit: Isolators

2022-10-04

Protect your industrial field bus interfaces and battery arrays with digital galvanic isolators in the Essential Analog Toolkit. These ICs withstand up to 5kVRMS for 60s and transmit signals up to a 200Mbps bit rate. The reinforced barriers of the dual and four-channel digital isolators survive in hostile, rugged environments and provide reliable bit transmissions in medical, industrial, and battery array applications.

Essential Analog Toolkit: Isolators

2022-10-04
Protect your industrial field bus interfaces and battery arrays with digital galvanic isolators in the Essential Analog Toolkit. These ICs withstand up to 5kVRMS for 60s and transmit signals up to a 200Mbps bit rate. The reinforced barriers of the dual and four-channel digital isolators survive in hostile, rugged environments and provide reliable bit transmissions in medical, industrial, and battery array applications.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目