Essential Analog Toolkit: Buck-Boost Regulators

2022-09-30

Learn about the features, benefits, and applications of the buck-boost regulators included in the Essential Analog Toolkit. The MA77827 regulator has a 1.8 to 5.5V input voltage range for output voltages between 2.3V and 5.3V and allows optimization of external component size for load currents up to 1.6A. The MAX77816 supports a wide input voltage range from 2.3V to 5.5V for an output voltage range from 2.6V to 5.14V, adjustable in 20mV steps while driving continuous load current of 3A.

Essential Analog Toolkit: Buck-Boost Regulators

2022-09-30
Learn about the features, benefits, and applications of the buck-boost regulators included in the Essential Analog Toolkit. The MA77827 regulator has a 1.8 to 5.5V input voltage range for output voltages between 2.3V and 5.3V and allows optimization of external component size for load currents up to 1.6A. The MAX77816 supports a wide input voltage range from 2.3V to 5.5V for an output voltage range from 2.6V to 5.14V, adjustable in 20mV steps while driving continuous load current of 3A.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目