Automotive Infrared Driver for Driver and Occupant Monitoring Systems

2022-09-12

Reduce size, improve EMI, and ensure safety with Analog Devices Infrared driver for driver monitoring systems. The Infrared driver is a critical piece of the DMS/OMS optical path, ensuring a robust illumination pairing with the image sensor. Our MAX25614 IR driver is powering up leading OEM DMS and OMS applications today. It enables high peak emitter currents while monitoring for eye safety. Come see what makes the MAX25614 the ideal solution for DMS and OMS designs.

Automotive Infrared Driver for Driver and Occupant Monitoring Systems

2022-09-12
Reduce size, improve EMI, and ensure safety with Analog Devices Infrared driver for driver monitoring systems. The Infrared driver is a critical piece of the DMS/OMS optical path, ensuring a robust illumination pairing with the image sensor. Our MAX25614 IR driver is powering up leading OEM DMS and OMS applications today. It enables high peak emitter currents while monitoring for eye safety. Come see what makes the MAX25614 the ideal solution for DMS and OMS designs.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目