Bi-directional Current Sensing Solutions

2022-08-04

Witness two of ADI's bi-directional current sensing solutions in action:

The ADA4099-2 op amp providing precision high-side bi-directional current sensing for voltages as high as 70V using Over-The-Top functionality. It shows the entire signal chain as a reference for precise conversions from amperes to bits.

The ADAF1080 AMR solution that allows for both AC and DC contactless current measurements. ADI's in-house AMR processes and signal chain and systems expertise helps to solve limitations on bandwidth and DC sensing capability pertaining to contactless current sensing. This is achieved without the need for shielding or flux concentrators which greatly reduces cost and complexity.

Bi-directional Current Sensing Solutions

2022-08-04

Witness two of ADI's bi-directional current sensing solutions in action:

The ADA4099-2 op amp providing precision high-side bi-directional current sensing for voltages as high as 70V using Over-The-Top functionality. It shows the entire signal chain as a reference for precise conversions from amperes to bits.

The ADAF1080 AMR solution that allows for both AC and DC contactless current measurements. ADI's in-house AMR processes and signal chain and systems expertise helps to solve limitations on bandwidth and DC sensing capability pertaining to contactless current sensing. This is achieved without the need for shielding or flux concentrators which greatly reduces cost and complexity.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目