Isolated, Industrial Voltage Level Data Acquisition System

2013-05-02

This reference circuit is a highly integrated 16-bit, 250 kSPS, 8-channel data acquisition system that can digitize ±10 V industrial level signals. It provides 2500 V rms isolation between the measurement circuit and the host controller.

View the CN0254 Documentation, Design Files, and Hardware

Isolated, Industrial Voltage Level Data Acquisition System

2013-05-02
This reference circuit is a highly integrated 16-bit, 250 kSPS, 8-channel data acquisition system that can digitize ±10 V industrial level signals. It provides 2500 V rms isolation between the measurement circuit and the host controller.
View the CN0254 Documentation, Design Files, and Hardware
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目