ADXL362 Demo Video: Power Levels vs. Competition

2012-06-14

The ADXL362 MEMS accelerometer uses 2 μA at a 100 Hz data rate -- 80% less power than competing devices at the same frequency, and only 300 nA in motion-activated wake-up mode -- 60% less current than the closest competing sensor.

Visit the ADXL362 Product Page

ADXL362 Demo Video: Power Levels vs. Competition

2012-06-14
The ADXL362 MEMS accelerometer uses 2 μA at a 100 Hz data rate -- 80% less power than competing devices at the same frequency, and only 300 nA in motion-activated wake-up mode -- 60% less current than the closest competing sensor.
Visit the ADXL362 Product Page
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目