概览
优势和特点
- 2x System-on-Module (SoM) Interfaces
- Analog Devices ADAU1979 – Quad Analog-to-Digital Converter
- Analog Devices ADAU1966A – High-Performance 24-bit DAC
- Analog Devices ADIN1300 - Gigabit Ethernet PHY
- 2x A2B Interface Connectors per SOM Interface
- 256Mb Octal SPI Flash/RAM Memory (ISSI IS72WVO32M8AWO256-200HLA2)
- Debug Interface (JTAG), On-Board ICE-1500 Emulator
产品详情
The EV-SOMCRR2-EZKIT carrier board enables users to plug-n-play with ADI’s ADSP-SC846 System-on-Module (SoM) board (EV-SC846-SOM). The EV-SOMCRR2-EZKIT allows users to evaluate the most common peripherals and interfaces featured on ADI’s SHARC-FX audio processors (e.g., Audio, Ethernet, MLB, USB, CAN, etc.). The EV-SOMCRR2-EZKIT contains an on-board ICE emulator to provide additional cost savings by eliminating the need for an external emulator. It also provides a connection to external A2B boards to allow for easy application expandability of customers’ systems.
The EV-SOMCRR2-EZKIT board must be used in conjunction with a SOM module board, as the processor itself is resident on the SOM board. In combination, the connected system utilizes the CrossCore® Embedded Studio (CCES) development tools to enable developers to achieve faster time to market. The development environment aids advanced application code development and debug, such as:
- Create, compile, assemble, and link application programs written in C++, C, and assembly
- Load, run, step, halt, and set breakpoints in application programs
- Read and write data and program memory
- Read and write core and peripheral registers
文档
-
EV-SOMCRR2-EZKIT - Schematic2026/7/28PDF6 MB
-
EV-SOMCRR2-EZKIT® Manual (Rev. 1.0)2026/7/28PDF1 MB
-
EV-SOMCRR2-EZKIT - Design Files2026/7/28ZIP49 MB
-
EV-SOMCRR2-EZKIT - Bill of Materials2026/7/28PDF1 MB