REF10S
量产Aerospace +10V Precision Voltage Reference
- 产品模型
- 3
概述
|
|
The REF10 precision voltage reference provides a stable +10V output which can be adjusted over a ±3% range with minimal effect on temperature stability. Long-term drift is guaranteed at 50ppm/1000 hours maximum. Single-supply operation over an input voltage range of 12V to 40V, low current drain of 1mA, and excellent temperature stability are achieved with an improved bandgap design. Low noise and low power make the REF10 an excellent choice whenever a stable voltage reference is required. Applications include D/A and A/D converters, portable instrumentation, and digital voltmeters.
参考资料
数据手册 1
高剂量率辐射报告 1
辐射报告 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| 5962L8947903VHA | 10-Lead Ceramic, Glass-Sealed Flat Package [FLATPACK] | ||
| 5962R8947901VGA | 8-Pin TO-99 | ||
| 5962R8947901VHA | 10-Lead Ceramic, Glass-Sealed Flat Package [FLATPACK] |
| 产品型号 | 产品生命周期 | PCN |
|---|---|---|
|
7月 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962L8947903VHA | 过期 | |
| 5962R8947901VGA | 量产 | |
| 5962R8947901VHA | 量产 | |
|
11月 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
| 5962L8947903VHA | 过期 | |
| 5962R8947901VGA | 量产 | |
| 5962R8947901VHA | 量产 | |
|
10月 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
| 5962L8947903VHA | 过期 | |
| 5962R8947901VGA | 量产 | |
| 5962R8947901VHA | 量产 | |
|
9月 29, 2022 - 22_0195 Shipment Carrier Change for TO-99 Header Package |
||
| 5962R8947901VGA | 量产 | |
|
10月 29, 2017 - 17_0079 Qualification of TeamQuest Technology Inc., Philippines as an Alternate Test Site for TC-Vos Testing |
||
| 5962R8947901VGA | 量产 | |
|
11月 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962R8947901VGA | 量产 | |
| 5962R8947901VHA | 量产 | |
|
11月 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962R8947901VGA | 量产 | |
| 5962R8947901VHA | 量产 | |
|
11月 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962R8947901VHA | 量产 | |
|
9月 21, 2009 - 09_0188 Change of Bottom Brand from Ink to Laser for Aerospace Cerpak Packages |
||
| 5962R8947901VHA | 量产 | |
|
12月 19, 2025 - 25_0094 Obsolescence of Select Aerospace Products |
||
| 5962L8947903VHA | 过期 | |
这是最新版本的数据手册
最新评论
需要发起讨论吗? 没有关于 REF10S的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论