ADV3000

过期

3:1 HDMI/DVI Switch with Equalization

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • Enables HDMI 1.3-compliant receiver
  • Supports 250 Mbps to 2.25 Gbps data rates
  • Supports 25 MHz to 225 MHz pixel clocks
  • Equalized inputs for operation with long HDMI cables
    (20 meters at 2.25 Gbps)
  • Fully buffered unidirectional inputs/outputs
  • Globally switchable, 50 Ω on-chip terminations
  • Pre-emphasized outputs
  • Low added jitter
  • Single-supply operation (3.3 V)
  • Bidirectional unbuffered inputs/outputs
  • Flexible supply operation (3.3 V to 5 V)
  • HDCP standard compatible
  • Allows switching of DDC bus and 2 additional signals
  • 3 inputs, 1 output HDMI/DVI links
  • Output disable feature
    Reduced power dissipation
    Removable output termination
    Allows building of larger arrays
  • Two ADV3000s support HDMI/DVI dual-link
  • Standards compatible: HDMI receiver, HDCP, DVI
  • Serial (I2C slave) and parallel control interface
  • 80-lead, 14 mm × 14 mm LQFP, Pb-free package
ADV3000
3:1 HDMI/DVI Switch with Equalization
ADV3000-fbl 275956548ADV3000-pc
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

最新评论

需要发起讨论吗? 没有关于 ADV3000的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览