产品
TMCM-1310
量产Closed Loop Stepper motor controller/driver module 12 to 48V, 3A, 256 µSteps, with USB, EtherCAT Interface
- 产品模型
- 1
Viewing:
概述
Bipolar stepper motor driver
- Up to 256 microsteps per full step
- High-efficient operation, low power dissipation
- Dynamic current control
- Integrated protection: overtemperature and undervoltage
- stallGuard2™ feature for stall detection ( for open loop operation)
- USB 2.0 full-speed (12Mbit/s) communication interface (mini-USB connector)
- EtherCAT LINK IN and LINK OUT (RJ45)
- Dedicated STOP_L / STOP_R inputs
- Up to 8 multi-purpose inputs (+24V compatible, incl. 2 dedicated analog inputs)
- Up to 8 multi-purpose outputs (open-drain, incl. 2 outputs for currents up to 1A)
- Size: 110mm x 110mm, height 26.3mm
Encoder
- Encoder input for incremental a/b/n (TTL, open-collector and differential inputs) and absolute SSI encoders (selectable in software) with speeds supported <500kHz.
- TMCL™ remote (direct mode) and standalone operation with memory for up to 1024 TMCL commands
- Closed-loop support
- Fully supported by TMCL-IDE (PC based integrated development environment)
- Supply voltage: +12V to +48V DC
- Motor current: up to 3A RMS (programmable)
The TMCM-1310 is a fully closed single axis stepper control unit for all applications that require high reliability and dynamics. The device is powered by ADI Trinamic StallGuard2™, CoolStep™ and SpreadCycle™ chopper technology. The TMCM-1310 is capable of driving up to 4.3A of current from each output (with proper heatsinking). It is designed for an operating voltage of 9 to 51V. The device provides an USB, EtherCAT and encoder interface. An integrated protocol processor supplies a high level CANopen® over EtherCAT communication.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
参考资料
用户手册 1
软件手册 3
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| TMCM-1310-CABLE | TRIACC |
软件资源
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
找不到您所需的软件或驱动?
最新评论
需要发起讨论吗? 没有关于 TMCM-1310的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论