MAX4579
高压、单8选1/双4选1,带有校准的多路复用器
Viewing:
概述
- On-Chip Gain and Offset Divider Networks Provide 15-Bit Accurate Output Ratios
- On-Chip V+ to GND and V+ to V- Divider Networks Provide 8-Bit Accurate Output Ratios
- 350Ω (max) RON
- 12Ω (max) RON Matching Between Channels
- 10pC (max) Charge Injection
- Guaranteed 20pA Off-Leakage Current
- Rail-to-Rail Signal Handling
- Small 20-Pin SSOP, SO, DIP Packages
应用
- 音频信号切换
- 航空电子
- 数据采集
- 网络
- 测试设备
参考资料
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 MAX4579的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论