LT3070 5A Low Voltage Digitally Programmable 85mV Low Dropout Linear Regulator

2017-09-18

The LT3070 is a low voltage, UltraFast transient response linear regulator. The device supplies up to 5A of output current with a typical dropout voltage of 85mV. A 0.01μF reference bypass capacitor decreases output voltage noise to 25μVRMS. The LT3070’s high bandwidth permits the use of low ESR ceramic capacitors, saving bulk capacitance and cost. The LT3070’s features make it ideal for high performance FPGAs, microprocessors or sensitive communication supply applications.

LT3070 5A Low Voltage Digitally Programmable 85mV Low Dropout Linear Regulator

2017-09-18
The LT3070 is a low voltage, UltraFast transient response linear regulator. The device supplies up to 5A of output current with a typical dropout voltage of 85mV. A 0.01μF reference bypass capacitor decreases output voltage noise to 25μVRMS. The LT3070’s high bandwidth permits the use of low ESR ceramic capacitors, saving bulk capacitance and cost. The LT3070’s features make it ideal for high performance FPGAs, microprocessors or sensitive communication supply applications.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目