概览

优势和特点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

电路描述

HiTech Global's HTG700, populated with the Xilinx Virtex-7 V2000T, V585, or X690T is ideal for ASIC/SOC prototyping, high-performance computing, high-end image processing, PCI Express Gen 2 & 3 development, general purpose FPGA development, and/or applications requiring high speed serial transceivers (up to 12.5Gbps).

样片申请及购买

样片

产品

描述

可提供样片的
产品型号

LTM4618 具跟踪和频率同步功能的 6A DC/DC μModule 稳压器

联络ADI

LT3070 5A、低噪声、可编程输出、85mV 压差线性稳压器

LT3070EUFD#PBF

LT3070IUFD#PBF

LTM4627 15A、DC/DC μModule 稳压器

联络ADI

LTM4620 双通道 13A 或单通道 26A DC/DC μModule 稳压器

联络ADI

电脑端提供购买功能