概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
文档
电路描述
The Altera Arria V GX Starter Kit provides a complete design environment that includes all the hardware and software you need to develop cost-sensitive FPGA applications immediately. The development kit is RoHS compliant.
样片申请及购买
样片
产品 |
描述 |
可提供样片的
|
LTC3605 | 15V、5A、同步降压型稳压器 |
LTC3605EUF#PBF LTC3605IUF#PBF |
LTC3025 | 300mA 微功率 VLDO 线性稳压器 |
LTC3025EDC#TRMPBF |
LTC3633 | 双通道、3A、15V、单片式、同步降压型稳压器 |
LTC3633EFE#PBF LTC3633EUFD#PBF LTC3633IFE#PBF LTC3633IUFD#PBF |
LTC3880 | 具有数字电源系统管理功能的双输出 PolyPhase 降压型 DC/DC控制器 |
LTC3880EUJ#PBF LTC3880EUJ-1#PBF LTC3880IUJ#PBF LTC3880IUJ-1#PBF |