ADXL317

RECOMMENDED FOR NEW DESIGNS

3-Axis, ±16 g, I2S Digital Accelerometer

Viewing:

Overview

  • 48 kHz I2S/TDM digital output
  • High resolution: 14 bits
  • Directly compatible with the AD2425W, AD2428W, and AD2429W A2B transceivers
  • User selectable bandwidth: 500 Hz to 4 kHz
  • Low latency: 90 µs typical at 4 kHz bandwidth
  • Low noise
    • 55 μg/√Hz typical for x- and y-axes
    • 120 μg/√Hz typical for z-axis
  • Operating temperature range: −40°C to +125°C
  • Small, thin package: 5 mm × 5 mm × 1.45 mm LFCSP
  • AEC-Q100 qualified for automotive applications 
ADXL317
3-Axis, ±16 g, I2S Digital Accelerometer
ADXL317-fbl ADXL317-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL317Z

ADXL317 Breakout Board

Product Details

The EVAL-ADXL317Z is a simple breakout board that enables easy connection of an ADXL317 into an existing system. Due to its small size, the EVAL-ADXL317Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL317 in an existing system. Note that the ADXL317 uses I2S/TDM serial interface for data transmission and I2C for configuration. No processor is included with the EVAL-ADXL317Z; firmware must be supplied externally by the user. For a full evaluation system please refer to the EVAL-ADXL317-SDP kit.

eval board
EVAL-ADXL317-SDP

ADXL317 Customer Evaluation System

Product Details

The EVAL-ADXL317-SDP is an easy-to-use Customer Evaluation System that allows the user a quick start on testing and evaluating the ADXL317 accelerometer. The system consists of a main board (EVAL-SDP-CB1Z evaluation platform), an interface board (EVAL-SDP-INTER-317Z), and a satellite board (EVAL-ADXL317Z breakout board). 

The EVAL-SDP-CB1Z board, also called "SDP-B", connects directly to a PC via an USB cable, with the USB connection providing both communications and power to the board. The SDP-B is connected to the interface board (EVAL-SDP- INTER-317Z), which provides the signal conditioning and electrical connections to communicated with the satellite board (EVAL-ADXL317Z) through a cable. This cable allows the satellite to be easily manipulated for testing or separately placed into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components.

The EVAL-ADXL317-SDP Customer Evaluation System comes with all the necessary cables and connectors. Each part of this kit can be purchased separately.

EVAL-ADXL317Z
ADXL317 Breakout Board
EVAL-ADXL317Z Evaluation Board EVAL-ADXL317Z Evaluation Board - Top View EVAL-ADXL317Z Evaluation Board - Bottom View
EVAL-ADXL317-SDP
ADXL317 Customer Evaluation System
EVAL-ADXL317-SDP Evaluation Board EVAL-ADXL317-SDPKIT Evaluation Board - Top View EVAL-ADXL317-SDPKIT Evaluation Board - Bottom View

Latest Discussions

Recently Viewed