AD9863

NOT RECOMMENDED FOR NEW DESIGNS

Mixed-Signal Front-End (MxFE™) Baseband Transceiver for Broadband Applications

Viewing:

Part Details

  • Receive path includes dual 12-bit, 50 MSPS analog-to-digital converters with internal or external reference
  • Transmit path includes dual 12-bit, 200 MSPS digital-to-analog converters with 1×, 2×, or 4× interpolation and programmable gain control
  • Internal clock distribution block includes a programmable phase-locked loop and timing generation circuitry, allowing single-reference clock operation
  • 24-pin flexible I/O data interface allows various interleaved or noninterleaved data transfers in half-duplex mode and interleaved data transfers in full-duplex mode
  • Configurable through register programmability or optionally limited programmability through mode pins
  • Independent Rx and Tx power-down control pins
  • 64-lead LFCSP package (9 mm × 9 mm footprint)
AD9863

Mixed-Signal Front-End (MxFE™) Baseband Transceiver for Broadband Applications

AD9863-fbl 894062479AD9863-pc AD9863 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9863 IBIS Models 1


Evaluation Kits

EVAL-AD9861

AD9861/AD9863 Evaluation Tools

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9861 and AD9863 products

eval board
AD-DAC-FMC

AD-DAC-FMC-ADP

Product Details

The AD-DAC-FMC-ADP adapter board allows any of Analog Devices' DPG2-compatiable High-Speed DAC Evaluation Boards to be used on a Xilinx® evaluation board with a FMC connector. The adapter board uses the Low Pin Count (LPC) version of the FMC connector, so it can be used on either LPC or HPC hosts (such as the ML605 or SP605).

For a list of compatible evaluation boards, please see the "DPG2" information on our Data Pattern Generator (DPG) High-Speed DAC Evaluation Platform page.

EVAL-AD9861
AD9861/AD9863 Evaluation Tools
AD-DAC-FMC
AD-DAC-FMC-ADP

Latest Discussions

Recently Viewed