AD9857

PRODUCTION

CMOS 200 MSPS 14-Bit Quadrature Digital Upconverter

Viewing:

Part Details

  • 200 MHz internal clock rate
  • 14-bit data path
  • Excellent dynamic performance: 80 dB SFDR @ 65 MHz (±100 kHz) AOUT
  • 4× to 20× programmable reference clock multiplier
  • Reference clock multiplier PLL lock detect indicator
  • Internal 32-bit quadrature DDS
  • FSK capability
  • 8-bit output amplitude control
  • Single-pin power-down function
  • Four programmable, pin-selectable signal profiles
  • SIN(x)/x correction (inverse SINC function)
  • Simplified control interface 10 MHz serial, 2-wire or 3-wire SPI®-compatible
AD9857
CMOS 200 MSPS 14-Bit Quadrature Digital Upconverter
AD9857 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD9857

AD9857 Evaluation Board

Product Details

Please be aware that this product is not compatible with current Microsoft operating systems. In addition, the interface cable between computer and the evaluation board requires a parallel printer cable not available on newer computers. For new designs, the AD9957 should be considered.

EVAL-AD9857
AD9857 Evaluation Board

Latest Discussions

Recently Viewed