AD9857
PRODUCTIONCMOS 200 MSPS 14-Bit Quadrature Digital Upconverter
- Part Models
- 1
- 1ku List Price
- Starting From $36.95
Part Details
- 200 MHz internal clock rate
- 14-bit data path
- Excellent dynamic performance: 80 dB SFDR @ 65 MHz (±100 kHz) AOUT
- 4× to 20× programmable reference clock multiplier
- Reference clock multiplier PLL lock detect indicator
- Internal 32-bit quadrature DDS
- FSK capability
- 8-bit output amplitude control
- Single-pin power-down function
- Four programmable, pin-selectable signal profiles
- SIN(x)/x correction (inverse SINC function)
- Simplified control interface 10 MHz serial, 2-wire or 3-wire SPI®-compatible
The AD9857 integrates a high speed direct digital synthesizer (DDS), a high performance, high speed, 14-bit digital-to-analog converter (DAC), clock multiplier circuitry, digital filters, and other DSP functions onto a single chip, to form a complete quadrature digital upconverter device. The AD9857 is intended to function as a universal I/Q modulator and agile upconverter, single-tone DDS, or interpolating DAC for communications applications, where cost, size, power dissipation, and dynamic performance are critical attributes.
The AD9857 offers enhanced performance over the industry-standard AD9856, as well as providing additional features.
The AD9857 is available in a space-saving, surface-mount package and is specified to operate over the extended industrial temperature range of −40°C to +85°C.
APPLICATIONS
- HFC data, telephony, and video modems
- Wireless base station
- Agile, LO frequency synthesis
- Broadband communications
Documentation
Data Sheet 1
Application Note 6
Technical Articles 6
Product Highlight 1
Evaluation Design File 1
Frequently Asked Question 1
Product Highlight 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9857ASTZ | 80-Lead LQFP (14mm x 14mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
AD9857ASTZ | ||
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD9857ASTZ |
This is the most up-to-date revision of the Data Sheet.