AD9246S

PRODUCTION

Aerospace 14-Bit, 125 MSPS, 1.8 V Analog-to-Digital Converter

Viewing:

Overview

  • 1.8 V analog supply operation
  • 1.8 V to 3.3 V output supply
  • SNR = 71.7 dBc (72.7 dBFS) to 70 MHz input
  • SFDR = 85 dBc to 70 MHz input
  • Low power: 395 mW @ 125 MSPS
  • Differential input with 650 MHz bandwidth
  • On-chip voltage reference and sample-and-hold amplifier
  • DNL = ±0.4 LSB
  • Flexible analog input: 1 V p-p to 2 V p-p range
  • Offset binary, Gray code, or twos complement data format
  • Data output clock and clock duty cycle stabilizer
  • Serial port control 
    • Built-in selectable digital test pattern generation
    • Programmable clock and data alignment
 
AD9246S
Aerospace 14-Bit, 125 MSPS, 1.8 V Analog-to-Digital Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD9246S

AD9246S Evaluation Board

Features and Benefits

  • Simple USB port interface (2.0)
  • Supporting ADCs with serial port interfaces (SPI)
  • On-board regulator circuit, no power supply required 6 V, 2 A switching power supply included
  • Real-time FFT and time domain analysis
    Analyze SNR, SINAD, SFDR, and harmonics
  • Installed with AD9246S-EMX engineering unit (same form, fit and function over full temp range as flight units)

Product Details

The EVAL-AD9246S supports the AD9246S 125 MSPS Space Grade Analog-to-Digital Converter. The evaluation board when paired with the HSC-ADC-EVALCZ capture board provides a platform to evaluate the performance of the AD9246S. The analog input and clock signals can be brought onto the board through edge-mounted SMA connectors. The headers on the board can be used to select the use of either the on-board power solution (default) or the use of an external power supply (jumpers removed).

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9246S
AD9246S Evaluation Board
HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
High_Speed_ADC_evalboard_05

Latest Discussions

Recently Viewed