Features and Benefits
                                                
    - Simple USB port interface (2.0)
- Supporting ADCs with serial port interfaces (SPI)
- On-board regulator circuit, no power supply required 6 V, 2 A switching power supply included
- Real-time FFT and time domain analysis
 Analyze SNR, SINAD, SFDR, and harmonics
- Installed with AD9246S-EMX engineering unit (same form, fit and function over full temp range as flight units)
 
                                                                                    
                                                
Product Details
                                                The EVAL-AD9246S supports the AD9246S 125 MSPS Space Grade Analog-to-Digital Converter.  The evaluation board when paired with the HSC-ADC-EVALCZ capture board provides a platform to evaluate the performance of the AD9246S.  The analog input and clock signals can be brought onto the board through edge-mounted SMA connectors.  The headers on the board can be used to select the use of either the on-board power solution (default) or the use of an external power supply (jumpers removed).