MAX6613
PRODUCTIONLow-Voltage Analog Temperature Sensor in an SC70 Package
- Part Models
- 2
- 1ku List Price
- Starting From $0.64
Overview
- Minimizes Power Consumption with Ultra-Low 7.5µA (typ) Supply Current
- Minimizes Board Space with Tiny SC70 Package
- Extends Performance Range with Wide 1.8V to 5.5V Operating Range
- Ideal for Broad Range of Thermal Management Applications
- -55°C to +130°C Measurement Range
- 4.0°C Accuracy
- Pin Compatible with LM20
The MAX6613 is a low-power precision analog output temperature sensor in a tiny 5-pin SC70 package. The MAX6613 operates over a 1.8V to 5.5V supply voltage range, with a typical current consumption of only 7.5µA. It is particularly well suited for portable applications where minimizing battery cost and maximizing useful battery life are crucial.
The MAX6613 provides an analog voltage output proportional to temperature. Accuracy is ±4.0°C (max) over a range of TA = 0°C to +50°C and ±4.4°C (max) from TA = -20°C to +80°C. Self-heating effects are negligible due to the low current consumption of the part.
Unlike many analog temperature sensors, the MAX6613 is stable with any capacitive load from 0pF to 1000pF, providing broad flexibility in board-level design.
The operating temperature range varies with the voltage supply. The MAX6613 can be used over a -55°C to +130°C range with a 2.5V to 5.5V supply voltage. For applications with a supply voltage of 1.8V, the MAX6613 can be used over a +25°C to +130°C temperature range.
Applications
- Appliances
- Battery Management
- Cellular Phones
- Disk Drives
- Fax Machines
- GPS Equipment
- HVAC
- Medical Instruments
- Printers
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6613MXK+ | SC70 | ||
| MAX6613MXK+T | SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX6613MXK+ | PRODUCTION | |
| MAX6613MXK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX6613 yet. Have something to say?
Start a Discussion on EngineerZone®