MAX38889

RECOMMENDED FOR NEW DESIGNS

2.5V–5.5V, 3A Reversible Buck/Boost Regulator for Backup Power Applications

Continua™ Family of Backup Power Regulators Using Super Capacitor or Capacitor Bank

Viewing:

Overview

  • 2.5V to 5.5V System Output Voltage Range
  • 0.5V to 5.5V Supercapacitor Voltage Range
  • ±1% Threshold Accuracy
  • 2.5% Hysteresis between Backup and Charging
  • 1A to 3A Peak Inductor Current Limit
    • Peak Inductor Current Is Pin-Programmable over 1A to 3A through External Resistor
  • 94% Peak Efficiency, Charging or Discharging Mode
  • 4µA Quiescent Current in Ready State
    • After Supercapacitor Is Charged, Draws only 4µA of Quiescent Current
  • Ready and Backup State Outputs
    • RDY and BKB Flags Provide Real-Time Status to System
  • 3mm x 3mm, 16-Pin TQFN Package
MAX38889
2.5V–5.5V, 3A Reversible Buck/Boost Regulator for Backup Power Applications
MAX38889 Functional Diagram MAX38889 Simplified Application Diagram MAX38889 Application Circuit MAX38889 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX38888 PRODUCTION 2.5V–5.0V, 0.5A/2.5A Reversible Buck/Boost Regulator for Backup Power Applications
MAX38886 PRODUCTION 2.5V to 5.0V, 0.5A/2.5A, Charge/Discharge Regulator for Supercapacitor Backup Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

eval board
ADPS40099-RD

Handheld Device Battery Power Solution

Features and Benefits

  • Fully integrated single-board solution for portable power and battery management
  • USB-C Power Delivery (PD) input for flexible and modern power sourcing
  • Single-cell (1S) Li-ion battery charger with optimized charge management
  • Advanced fuel gauging, protection, and authentication for battery safety and reliability
  • Multiple configurable output rails (up to 5) supporting diverse system loads
  • Buck-boost and multi-phase buck regulation for efficient power conversion
  • Supercapacitor-based backup power to maintain operation during power loss or battery swap
  • Integrated power path management for seamless source switching
  • Logic-level translation support for multi-voltage system compatibility
  • Compact and scalable design suitable for space-constrained portable devices
  • With MAXUSB_INTERFACE# for easy communication with a Windows PC

Product Details

The ADPS40099-RD is a fully integrated battery management system reference design suitable for portable applications. It consolidates a complete power solution for handheld and portable devices, utilizing the latest components from ADI’s power portfolio.

The solution features the MAX77958 USB-C power delivery controller for flexible input options, paired with the MAX77786 1S battery charger to manage charging from a single-cell lithium-ion battery. The MAX17300 provides advanced fuel gauging, battery protection, and authentication capabilities, ensuring safe and reliable operation.

To support diverse power requirements, the design includes the MAX77857 buck-boost regulator and the MAX77542 multi-phase buck converter, enabling up to five individually configurable outputs. The design also integrates the MAX14727 for power path control. For backup power, the MAX38889 utilizes supercapacitor technology to maintain system operation during power interruptions and battery replacements. Additionally, the MAX14611 logic-level translator ensures seamless communication between components operating at different voltage levels.

This compact and cohesive single-board implementation offers a clear advantage in delivering a robust, space-efficient, and scalable battery management solution, ideal for modern portable electronic systems.

MAX38889AEVKIT

Evaluation Kit for the MAX38889

Features and Benefits

  • 2.5V to 5.5V System Output Voltage Range
  • 0.5V to 5.5V Supercapacitor Voltage Range
  • 3A Peak Charging and Backup Inductor Currents
  • Resistor-Adjustable VSYS, VCAP Voltages
  • Resistor-Adjustable Charging and Backup Currents
  • Proven Two-Layer, 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38889A evaluation kit (EV kit) evaluates the MAX38889 supercapacitor backup regulator, which is designed to transfer power between a supercapacitor and a system supply rail. When the main battery is present and above the minimum system voltage for charging, the MAX38889 charges the supercapacitor with an average current of 1.5A.

Once the supercapacitor is charged, the circuit draws only 4µA of current while it maintains the supercapacitor in its ready state. When the main battery is removed, the MAX38889 draws power from the supercapacitor and regulates the system voltage to the set backup voltage with a programmed maximum peak inductor current of 3A. The MAX38889 is externally programmable for maximum supercapacitor voltage, system backup voltage, peak charging, and peak backup inductor currents.

Applications

  • Aftermarket Automotive Tracking
  • Handheld Industrial Equipment
  • Industrial Sensor and Actuators
  • Portable Devices/Computers with Removable Battery

eval board
MAXESSENTIAL02EP

Essential Analog Efficient Power Toolkit for the MAXM38643 / MAX38640 / MAX77839 / MAXM17225 / MAX17227A / MAX38889 / MAX38902C / MAX38913 / MAX77827

Features and Benefits

  • Enables Immediate Testing of Nine Different Power Solutions
  • Includes nanoPower Buck and Boost Converters and Modules, Buck/Boost Converter, LDOs, and Continua Supercapacitor Backup Power Controller
  • Boards Designed to Accept 0.100” (2.54mm) Header Pin Strips for Mounting on Breadboards
  • Through Holes Accept Test Points for Connecting to Benchtop Equipment

Product Details

The MAXESSENTIAL02EP Essential Analog Efficient Power toolkit delivers products on ready-to-use boards for immediate testing and prototyping. The Essential Analog Efficient Power toolkit features products from the Buck, Boost, Buck-Boost, LDO, and Continua™ product categories. The selection also features nanoPower switching converter and module options.

ADPS40099-RD
Handheld Device Battery Power Solution
ADPS40099-RD Top Angle Evaluation Board ADPS40099-RD Top Evaluation Board ADPS40099-RD Bottom Evaluation Board ADPS40099-RD Simplified Block Diagram
MAX38889AEVKIT
Evaluation Kit for the MAX38889
MAXESSENTIAL02EP
Essential Analog Efficient Power Toolkit for the MAXM38643 / MAX38640 / MAX77839 / MAXM17225 / MAX17227A / MAX38889 / MAX38902C / MAX38913 / MAX77827
MAXESSENTIAL02EP Essential Analog Efficient Power Toolkit

Latest Discussions

Recently Viewed