MAX17616
PRODUCTION3V to 80V, 7A, Current-Limiter with OV/Surge, UV, Reverse Polarity, Loss of Ground Protection and PMBus Interface
- Part Models
- 2
- 1ku List Price
- Starting From $4.10
Overview
- Robust Protection Reduces System Downtime
- Wide Input Supply Range: +3V to +80V (without Reverse Current Protection)
- Wide Input Supply Range: +3V to +75V (with Reverse Current Protection)
- ±3% Accurate Programmable Current Limit between 3A to 7A across Full Temperature Range
- ±4% Accurate Programmable Current Limit between 2A to 3A across Full Temperature Range
- ±7% Accurate Programmable Current Limit between 0.7A to 2A across Full Temperature Range
- Input-Voltage Reverse-Polarity Protection (with External nFET)
- Dual Stage Reverse Current Protection (with External nFET) with Fast 100ns Response Time
- Low RON Internal nFET (20mΩ typ)
- Output-Voltage Reverse-Polarity Tolerant
- Loss of Ground Protection
- 200% Short Term Overload capability
- Programmable Overvoltage Surge Protection (MAX17616A)
- PMBus Interface
- Real Time Operating Conditions Monitoring, Voltage and Current Readout
- Fault Registry Access and Management
- Device ON/OFF Control
- Current Limit Mode Selection
- Startup Inrush Current Limit Selection
- Short Term Over Current Limit and Time Selection
- Flexible Design to Maximize Reuse and Minimize Requalification
- Adjustable UVLO and OVLO/OVFB Thresholds
- ±2% Accurate Bandwidth Current Monitoring Read-Out, IMON (3A to 7A, up to +85ºC)
- Programmable Startup Inrush Current Limit
- Programmable Current Limit Fault Response: Continuous, Autoretry, and Latch-off Modes
- Logic Level Enable Input (EN)
- Protected External n-type field effect transistor (nFET) Gate Drive
- Power Good Output (PGOOD)
- Programmable Output Under Voltage Sense (OUTUV)
- Junction Temperature Monitoring (TJ)
- Thermal Foldback Current Limit
- Reduced Solution Footprint
- 4.5mm x 5.75mm, 23-Pin FCQFN package
- Integrated nFET for Common-Use Protection Requirements
The MAX17616/MAX17616A offers highly versatile and programmable protection boundaries for systems against input voltage faults and output overcurrent faults. Input-voltage faults (with positive polarity) are protected up to +80V (without Reverse Current Protection)/+75V (with Reverse Current Protection), by an internal nFET featuring low ON-resistance (20mΩ typ). The devices feature a programmable undervoltage-lockout (UVLO) thresholds by using external voltage-dividers. The MAX17616 features a programmable overvoltage-lockout (OVLO) while MAX17616A offers a programmable output voltage clamp function through the OVFB pin that features an output voltage limiting regulation during input transient surge events. Input undervoltage and overvoltage protection (MAX17616)/output voltage clamp function (MAX17616A) can be programmed across the entire 3V to 80V operating range.
Input reverse-polarity protection is realized using an external nFET that is controlled by the devices. The magnitude of reverse-polarity voltage protection is dependent on the operating load-bus voltage (VOUT ) and the voltage-blocking capability of the external nFET. For example, for protection down to a -55V input range with VOUT = 30V, an external nFET rated at 85V is needed. The external nFET is also needed for the optional reverse-current protection. When used with a Reverse Protection external nFET (Q1), the devices prevent reverse current flow from load to source by turning off Q1. The reverse current thresholds and forward bias characteristics of the reverse current protection feature are tuned to achieve an ideal diode function suited for OR-ing and Power Multiplexer applications. If reverse polarity protection and reverse-current protection are not needed, SN and GN pins must be connected to IN. The devices are tolerant against accidental output reverse-polarity application due to incorrect wiring across the output terminals.
The current limit of the devices is programmed by connecting a resistor from the SETI pin to GND. The current limit can be programmed from 0.7A to 7.0A. When the current through the devices reaches or exceeds the set current limit, the resistance of the internal nFET is modulated to limit the current. The devices offer three current-limit behavioral modes: Continuous, Auto-retry, and Latch-off modes. In addition, the devices allow programmable startup inrush current limit during startup events, to prevent inrush current from limited power sources flowing into capacitive or negative impedance output loads.
The IMON pin presents a current proportional to the device current under normal operation. Together with the IMON resistor (between IMON and GND), the IMON pin presents a voltage that is proportional to the device current. This voltage can be read by a monitoring system to record the instantaneous current of the device. Place a 100nF ceramic capacitor from IMON to GND.
The device can be turned ON or OFF by enabling input EN by a controller supervisory system. This allows the controller supervisory system to Turn ON or OFF the power delivery to connected loads.
The devices offer loss-of-ground protection where it safely turns OFF the device operation during a loss-of-ground fault event, i.e., when the safety ground fuse opens in a redundant safety application.
The devices offer a status announcement signal (SMBALERTto indicate operational and fault signals. The devices also offer a Power Good Signal (PGOOD/TJ) that may be used by a supervisory system to enable/disable the downstream loads. PGOOD/TJ is an open drain pin and requires an external pullup resistor to the appropriate system interface.
The devices offer a programmable output undervoltage sense threshold that governs the restart response after the output voltage drops below the OUTUV Rising threshold. The device also offers internal thermal shutdown protection against excessive power dissipation.
The devices offer a PMBus compatible Serial Peripheral Interface, with commands to control the device operation and observe system level parameters.
APPLICATIONS
- Input Voltage and Output Overcurrent Protections
- Loss of Ground Protection
- Surge Protection
Documentation
Data Sheet 1
User Guide 1
Video 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17616AFD+ | LFCSP | ||
| MAX17616AFD+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571E PIN/ERRATA |
||
| MAX17616AFD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open Tool