User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 3V to 80V Input Range
- 3V to 75V if Reverse Protection FET Is Used
- 3% Accurate Current Monitoring
- Programmable Current-Limit Response
- Reverse Voltage/Current Protection
- Loss of GND Protection
- PMBus Feature Configuration
- PMBus Telemetry Reporting
- Input Voltage
- Output Voltage
- Current
- Temperature
- -40℃ to +125℃ Operation
- 23-Lead, 4.5mm x 5.75mm FC2QFN Package
Product Details
The MAX17616EVKIT# evaluation circuit features the MAX17616 eFuse setup for 5V to 28V operation with a 7A auto-retry current limit. A 3.3V buck regulator provides a voltage for pull-ups and logic to run indicator LEDs on the board. The board provides a header to connect a DC1613A for USB connection to a computer and access to LTPowerPlay. LTPowerPlay provides a handy GUI for evaluating the PMBus capabilities. The board also includes an additional external N-channel FET for reverse conduction protection. For easy PMBus evaluation, make sure to have the DC1613A in addition to this kit. Visit www.analog.com to order the DC1613A. For assistance with ordering a DC1613A, contact your local ADI sales representative.
Applicable Parts
Documentation & Resources
-
MAX17616EVKIT Schematic10/16/2024PDF247 K
-
MAX17616EVKIT Design Files10/16/2024ZIP3 M