MAX17291
RECOMMENDED FOR NEW DESIGNSHigh-Voltage, 1A Micropower Boost Converter with Short-Circuit Protection and True Shutdown
5.5V High Output Voltage Boost Converter with Lowest Quiescent Current and Highest Efficiency Across Load Currents
- Part Models
- 4
- 1ku List Price
- Starting From $1.17
Overview
- 28μA Quiescent Supply Current from Input
- Output Short-Circuit Protection
- Overtemperature Protection
- Constant Frequency in CCM
- True Shutdown Mode
- 0.05μA Shutdown Current
- No Reverse Current from OUT
- 91% Peak Efficiency
- 1.8V to 5.5V Input Range
- 5.5V to 20V Output Voltage Range
- 1A Peak Inductor Current Limit
- Multiple Package Options
- 1.27mm x 0.87mm, 6-Bump (3 x 2), 0.4mm Pitch WLP
- 2mm x 2mm, 8-Pin TDFN
- -40°C to +125°C Operating Temperature Range
The MAX17291 is a low quiescent current boost (step-up) DC-DC converter with a 1A peak inductor current limit and True Shutdown™. True Shutdown disconnects the output from the input with no forward or reverse current. The output voltage is set with an external resistor-divider.
The MAX17291 offers low quiescent current, small total solution size, and high efficiency throughout the entire load range. The MAX17291 is a highly integrated boost converter designed for applications requiring high voltage and tiny solution size, such as sensor modules. It integrates a power switch, power diode, and output load switch. It can output up to 20V. The load switch is turned off under shutdown mode, truly disconnecting the load from the input voltage, thus minimizing the leakage current during shutdown mode. The device operates with a switching frequency of 1.0MHz in continuous conduction mode (CCM). The MAX17291 switch current limit is 1A. It has 2.2ms built-in soft-start time to minimize inrush current. The device features short-circuit and thermal protection.
The MAX17291 is offered in space-saving, cost-effective 1.27mm x 0.87mm, 6-bump WLP (3 x 2, 0.4mm pitch) and 2mm x 2mm, 8-pin TDFN packages. The operating temperature range is from -40°C to +125°C.
Applications
- Portable Medical Equipment
- Sensor Power Supply
- Wearable Devices
Documentation
Data Sheet 1
Design Note 2
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17291ANT+ | WLCSP | ||
| MAX17291ANT+T | WLCSP | ||
| MAX17291ATA+ | LFCSP | ||
| MAX17291ATA+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX17291B
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.