Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX17291 IC in an 8-pin (2mm x 2mm) TDFN
- 1.8V to 5.5V Input Range
- 5.5V to 20V Configurable Output Voltage
- Up to 1A Input Peak Current
- Proven 2-Layer, 2oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX17291 TDFN evaluation kit (EV kit) evaluates the MAX17291 IC in the TDFN package. The MAX17291 is a low quiescent current boost (stepup) DC-DC converter with a 1A peak inductor current limit, TrueShutdown™, and short-circuit protection. The MAX17291 EV kit operates over an input range of 1.8V to 5.5V and provides resistor-configurable output voltages from 5.5V to 20V. The EV kit comes with the MAX17291ATA+ (TDFN) installed.
Applications
- Portable Medical Equipment
- Sensor Power Supply
- Wearable Devices
Applicable Parts
Documentation & Resources
-
MAX17291EVK-TDFN ODB Files - Design Files6/2/2023ZIP883 K
-
MAX17291EVK-TDFN BOM6/2/2023PDF39K