LTM4660

RECOMMENDED FOR NEW DESIGNS

60V, 300W Hybrid Step-Down μModule Bus Converter

Viewing:

Overview

  • Input Voltage Range: 30V to 60V (65V Abs. Max.)
  • Wide Output Voltage: 4.5V to 18V (VOUT < VIN/2)
  • 97.3% Peak Efficiency (12VOUT at 15A, 48VIN)
  • ±1.5% Maximum Total DC Output Error
  • Up to 300W Output Power
  • Scalable: Parallel LTM4660s for Higher Power
  • Fixed Frequency Current Mode Control
  • Phase-Lockable External Synchronization from 200kHz to 1MHz
  • Low Start-Up Inrush Current with Flying Capacitor Voltage-Balancing Prior to DC/DC Switching Action
  • Output Voltage Tracking with Soft-Start
  • Short-Circuit Protection with Adjustable Retry-Timer
  • Overcurrent and Overtemperature Protection
  • Onboard Diode Temperature Monitor
  • Optional External Reference Input
  • Power Good and FAULT Indicators
  • 16mm × 16mm × 10.34mm BGA Package
LTM4660
60V, 300W Hybrid Step-Down μModule Bus Converter
LTM4660 Application Circuit LTM4660 Performance Graph LTM4660 Pin Configuration LTM4660 Chip Illustration
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
Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4660
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-PS0005-RD

48V Power System for Bench Test Equipment

Features and Benefits

  • Designed to be used for 48V Power Systems as the 48V offers a higher power density.
  • Integrated solution for hot-swap applications allowing a board to be safely inserted and removed from a live backplane.
  • Ease in design as it uses micro modules that will utilize few external components
  • High power and low voltage capability for FPGAs, microcontrollers, etc.

Product Details

The AD-PS0005-RD reference design provides a comprehensive power solution for 48V systems, featuring multiple outputs and a hot-swappable capability for enhanced reliability and flexibility.

This system board integrates the following key components: LTC4286, a high-power positive hot-swap controller; LTM4660, a 60V/300W hybrid step-down µModule® bus converter that delivers the 12V output; LTM4681, a quad 31.25A µModule regulator with an advanced digital power management system; and LTM4655, a 40V dual 4A step-down or 50W inverting µModule regulator for versatile power conversion.

APPLICATIONS

  • 48V Bench Test Equipment
  • 48V System Data Center
  • Microcontrollers and FPGAs

eval board
DC2959A-C

LTM4660 | High Efficiency, PolyPhase 100A Hybrid Step-Down Power μModule Regulator 4× LTM4660, 100A

Product Details

Demonstration circuit 2959A-C is a high-efficiency, high-power-density hybrid step-down converter. It can deliver 12V/100A with an input voltage from 36V to 60V (up to 65V during transients). This demo board features PolyPhase® design using the LTM®4660, which uses an architecture that merges soft-switching switched capacitor topology with a traditional step-down converter to provide superior efficiency compared to the traditional switching architectures. It offers a high efficiency/high density and cost-effective solution for nonisolated intermediate bus applications in power distribution, datacom, and telecom.

The LTM4660 on DC2959A-C always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. Due to its current mode control architecture, excellent current sharing and low output voltage ripple are achievable in the multiphase configuration. Other benefits include low Electromagnetic Interference (EMI) emissions due to a soft-switched front end and reduced MOSFET stress.

The LTM4660 monitors system voltage, current, and temperature for faults. It stops switching and pulls the FAULT pin low when a fault condition occurs. An onboard timer can be set for appropriate restart/retry times. Additional features include ±1.5% output voltage accuracy over temperature, a power good output signal, short-circuit protection, monotonic output voltage start-up, optional external reference, undervoltage lockout, and internal charge balance circuitry.

The LTM4660 data sheet must be used in conjunction with this demo board manual.

eval board
DC2959A-A

LTM4660 | High Efficiency, PolyPhase 50A Hybrid Step-Down Power μModule Regulator 2× LTM4660, 50A

Product Details

Demonstration circuit 2959A-A is a high efficiency, high power density hybrid step-down converter. It can deliver 12V/50A with an input voltage from 36V to 60V (up to 65V during transients). This demo board features PolyPhase® design using the LTM®4660, which uses an architecture that merges soft-switching switched capacitor topology with a traditional step-down converter to provide superior efficiency compared to the traditional switching architectures. It offers a high efficiency/high density and cost-effective solution for nonisolated intermediate bus applications in power distribution, datacom, and telecom.

The LTM4660 on DC2959A-A always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. Due to its current mode control architecture, excellent current sharing and low output voltage ripple are achievable in the multiphase configuration. Other benefits include low EMI emissions due to a soft-switched front end and reduced MOSFET stress.

The LTM4660 monitors system voltage, current, and temperature for faults. It stops switching and pulls the FAULT pin low when a fault condition occurs. An onboard timer can be set for appropriate restart/retry times. Additional features include ±1.5% output voltage accuracy over temperature, a power good output signal, short-circuit protection, monotonic output voltage start-up, optional external reference, undervoltage lockout, and internal charge balance circuitry.

The LTM4660 data sheet must be used in conjunction with this demo board manual.

All registered trademarks and trademarks are the property of their respective owners.

eval board
DC2959A-B

LTM4660 | High Efficiency, PolyPhase 75A Hybrid Step-Down Power μModule Regulator 3× LTM4660, 75A

Product Details

Demonstration circuit 2959A-B is a high efficiency, high power density hybrid step-down converter. It can deliver 12V/75A with an input voltage from 36V to 60V (up to 65V during transients). This demo board features PolyPhase® design using the LTM4660, which uses an architecture that merges soft-switching switched capacitor topology with a traditional step-down converter to provide superior efficiency compared to the traditional switching architectures. It offers a high efficiency/high density and cost-effective solution for nonisolated intermediate bus applications in power distribution, datacom, and telecom.

The LTM4660 on DC2959A-B always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. Due to its current mode control architecture, excellent current sharing and low output voltage ripple are achievable in the multiphase configuration. Other benefits include low EMI emissions due to a soft-switched front end and reduced MOSFET stress.

The LTM4660 monitors system voltage, current, and temperature for faults. It stops switching and pulls the FAULT pin low when a fault condition occurs. An onboard timer can be set for appropriate restart/retry times. Additional features include ±1.5% output voltage accuracy over temperature, a power good output signal, short-circuit protection, monotonic output voltage start-up, optional external reference, undervoltage lockout, and internal charge balance circuitry.

The LTM4660 data sheet must be used in conjunction with the demo board manual.

eval board
DC2879A

LTM4660 | High Density Hybrid Step-Down Synchronous Converter

Product Details

Demonstration circuit 2879A is a high efficiency, high power density hybrid converter. It can deliver 12V/25A with an input voltage from 36V to 60V (up to 65V during transients). This demo board features the LTM4660, which uses an architecture that merges soft-switching switched capacitor topology with a traditional step-down converter to provide superior efficiency compared to the traditional switching architectures. It offers a high efficiency/high density and cost effective solution for nonisolated intermediate bus applications in power distribution, datacom and telecom.

Due to its current mode control architecture, multiple LTM4660s can be operated in a parallel, multiphase configuration with excellent current sharing and low output voltage ripple to enable much higher power applications. Other benefits include low EMI emissions due to a soft-switched front end and reduced MOSFET stress.

The LTM4660 design eliminates the inrush current typically associated with switched capacitor circuits by pre-balancing the capacitors on start-up. The LTM4660 also monitors system voltage, current and temperature for faults. It stops switching and pulls the FAULT pin low when a fault condition occurs. An onboard timer can be set for appropriate restart/retry times.

Additional features include ±1.5% output voltage accuracy over temperature, a clock output for multiphase operation, a power good output signal, short-circuit protection, monotonic output voltage start-up, optional external reference, undervoltage lockout and internal charge balance circuitry.

The LTM4660 data sheet must be used in conjunction with this demo board manual.

AD-PS0005-RD
48V Power System for Bench Test Equipment
AD-PS0005-RD Evaluation Board Angle View AD-PS0005-RD Evaluation Board Top View AD-PS0005-RD Evaluation Board Bottom View AD-PS0005-RD Block Diagram
DC2959A-C
LTM4660 | High Efficiency, PolyPhase 100A Hybrid Step-Down Power μModule Regulator 4× LTM4660, 100A
DC2959A-C Board Photo Angle View DC2959A-C Board Photo Top View DC2959A-C Board Photo Bottom View
DC2959A-A
LTM4660 | High Efficiency, PolyPhase 50A Hybrid Step-Down Power μModule Regulator 2× LTM4660, 50A
DC2959A-A Evaluation Board Photo Angle DC2959A-A Evaluation Board Photo Top DC2959A-A Evaluation Board Photo Bottom
DC2959A-B
LTM4660 | High Efficiency, PolyPhase 75A Hybrid Step-Down Power μModule Regulator 3× LTM4660, 75A
DC2959A-B Evaluation Board
DC2879A
LTM4660 | High Density Hybrid Step-Down Synchronous Converter
DC2879A Evaluation Board DC2879A Evaluation Board - Top View DC2879A Evaluation Board - Bottom View

Latest Discussions

Recently Viewed