LTM2892

PRODUCTION

SPI/Digital or I2C μModule Isolator

Viewing:

Overview

  • 6-Channel Logic Isolator: 3500VRMS for 1 Minute
  • UL-CSA Recognized File #E151738
  • 3V to 5.5V Supply Operation
  • No External Components Required
  • SPI/Digital (LTM2892-S) or I2C (LTM2892-I) Options
  • High Common Mode Transient Immunity: 50kV/μs
  • High Speed Operation:
    • 10MHz Digital Isolation
    • 4MHz/8MHz SPI Isolation
    • 400kHz I2C Isolation
  • Operation Up to 125°C (H-Grade)
  • 1.62V to 5.5V Logic Supplies for Flexible Digital Interfacing
  • ±15kV ESD HBM Across the Isolation Barrier
  • Maximum Continuous Working Voltage: 850VPEAK
  • Low Current Shutdown Mode (<10μA)
  • Small (9mm × 6.25mm × 2.91mm) BGA Package

The LTM2892 is a complete galvanic digital μModule® (micromodule) isolator. No external components are required. Individual 3V to 5.5V supplies power each side of the digital isolator. Separate logic supply pins allow easy interfacing with different logic levels from 1.62V to 5.5V, independent of the main supply.

Module options are available with compatibility to SPI (LTM2892-S) and I2C (LTM2892-I), master mode only, specifications.

Coupled inductors provide 3500VRMS of isolation between the input and output logic interface. This device is ideal for systems where the ground loop is broken, allowing uninterrupted communication through large common mode transients faster than 50kV/μs.

Applications

  • Isolated SPI or I2C Interfaces
  • Industrial Systems
  • Test and Measurement Equipment
  • Breaking Ground Loops

LTM2892
SPI/Digital or I2C μModule Isolator
Isolated 4MHz SPI Interface LTM2892 Operating Through 50kV/us CM Transients Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 2

Safety and Regulatory Compliance 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 4
LTM2881 PRODUCTION Complete Isolated RS485/RS422 μModule Transceiver + Power
LTM2882 PRODUCTION Dual Isolated RS232 μModule Transceiver + Power
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
LTC2873 PRODUCTION Single-Bus RS485/RS232 Multiprotocol Transceiver with Switchable Termination
MOSFET & Gate Drivers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1986A

LTM2892-I I2C µModule Isolator Demo Board

Product Details

DC1986A: Demo Board for the LTM2892 SPI/Digital or I2C μModule Isolator.


 


eval board
DC1957A

LTM2892-S SPI/Digital µModule Isolator Demo Board

Product Details

DC1957A: Demo Board for the LTM2892 SPI/Digital or I2C μModule Isolator.


 


DC1986A
LTM2892-I I2C µModule Isolator Demo Board
DC1986A - Schematic
DC1957A
LTM2892-S SPI/Digital µModule Isolator Demo Board
DC1957A Demo Board DC1957A - Schematic

Latest Discussions

Recently Viewed