LTC3676
LTC3676-1
RECOMMENDED FOR NEW DESIGNS
Power Management Solution for Application Processors
- Part Models
- 27
- 1ku List Price
- Starting From $8.29
Overview
- Quad I2C Adjustable High Efficiency Step Down DC/DC Converters: 2.5A, 2.5A, 1.5A, 1.5A
- Three 300mA LDO Regulators (Two Adjustable)
- DDR Power Solution with VTT and VTTR Reference
- Pushbutton ON/OFF Control with System Reset
- Independent Enable Pin-Strap or I2C Sequencing
- Programmable Autonomous Power-Down Control
- Dynamic Voltage Scaling
- Power Good and Reset Functions
- Selectable 2.25MHz or 1.12MHz Switching Frequency
- Always Alive 25mA LDO Regulator
- 12µA Standby Current
- Low Profile 40-Lead 6mm × 6mm QFN and 48-Lead Exposed Pad LQFP Packages
- AEC-Q100 Qualified for Automotive Application
The LTC3676 is a complete power management solution for advanced portable application processor-based systems. The device contains four synchronous step-down DC/DC converters for core, memory, I/O, and system on-chip (SoC) rails and three 300mA LDO regulators for low noise analog supplies. The LTC3676-1 has a ±1.5A buck regulator configured to support DDR termination plus a VTTR reference output. An I2C serial port is used to control regulator enables, power-down sequencing, output voltage levels, dynamic voltage scaling, operating modes and status reporting.
Regulator start-up is sequenced by connecting outputs to enable pins in the desired order or via the I2C port. System power-on, power-off and reset functions are controlled by pushbutton interface, pin inputs, or I2C.
The LTC3676 supports i.MX, PXA and OMAP processors with eight independent rails at appropriate power levels. Other features include interface signals such as the VSTB pin that toggles between programmed run and standby output voltages on up to four rails simultaneously. The device is available in a 40-lead 6mm × 6mm QFN and 48-lead exposed pad LQFP packages.
APPLICATIONS
- Supports Freescale i.MX6, ARM Cortex, and Other Application Processors
- Handheld Instruments and Scanners
- Portable Industrial and Medical Devices
- Automotive Infotainment
- High End Consumer Devices
- Multi-Rail Systems
Documentation
Data Sheet 1
User Guide 2
Video 1
Product Selector Card 2
Brochure 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 6, 2021 - 21_0046 Transfer of LQFP and LQFP_EP from AEM to AET |
||
| LTC3676ELXE#PBF | PRODUCTION | |
| LTC3676ELXE-1#PBF | PRODUCTION | |
| LTC3676HLXE#PBF | PRODUCTION | |
| LTC3676ILXE#PBF | PRODUCTION | |
| LTC3676ILXE-1#PBF | PRODUCTION | |
|
Apr 5, 2022 - 21_0046 Transfer of LQFP and LQFP_EP from AEM to AET |
||
| LTC3676ELXE#WPBF | PRODUCTION | |
| LTC3676HLXE#WPBF | PRODUCTION | |
| LTC3676HLXE-1#PBF | PRODUCTION | |
| LTC3676ILXE#WPBF | PRODUCTION | |
|
Apr 17, 2025 - 25_0043 Change of Gold to Copper Wire and BOM (Automotive) |
||
| LTC3676EUJ#WPBF | PRODUCTION | |
| LTC3676EUJ#WTRPBF | PRODUCTION | |
| LTC3676EUJ-1#PBF | PRODUCTION | |
| LTC3676EUJ-1#TRPBF | PRODUCTION | |
| LTC3676HUJ#PBF | PRODUCTION | |
| LTC3676HUJ#TRPBF | PRODUCTION | |
| LTC3676HUJ#WPBF | PRODUCTION | |
| LTC3676HUJ#WTRPBF | PRODUCTION | |
| LTC3676HUJ-1#PBF | PRODUCTION | |
| LTC3676HUJ-1#TRPBF | PRODUCTION | |
| LTC3676IUJ#WPBF | PRODUCTION | |
| LTC3676IUJ#WTRPBF | PRODUCTION | |
| LTC3676IUJ-1#PBF | PRODUCTION | |
| LTC3676IUJ-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2977 | RECOMMENDED FOR NEW DESIGNS | 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement |
Tools & Simulations
Linduino 3
Software and Simulation 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.