Overview
Product Details
Demonstration circuit 1976A-B is a multioutput power supply with a pushbutton controller and I2C, featuring the LTC3676EUJ-1. The LTC3676EUJ-1 has four synchronous buck regulators (1.5A x 2 and 2.5A x 2), an always-on LDO (25mA) and three 100mA LDO regulators. One buck is configured to provide 1/2VIN at 1.5A for DDR memory needs. The 2.7V to 5.5V input voltage range of the LTC3676EUJ-1 is ideal for single-cell Li-Ion/Polymer battery applications.
Applicable Parts
Documentation & Resources
-
DC1976A - Schematic12/3/2013PDF97K
-
DC1976A-B - Demo Manual10/9/2013PDF640K
-
DC1976A - Design Files5/5/2015ZIP1M